The ISL6840, ISL6841, ISL6842, ISL6843, and ISL6844 (ISL684x) family of adjustable frequency, low power, Pulse-Width Modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection. This advanced BiCMOS design is pin-compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL6840IBZ-T circleActive Samples Available |
SOICN | Reel | 3 | 1.725 | Get Samples, |
ISL6840IRZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL6840IUZ circleActive Samples Available |
MSOP | Tube | 1 | 1.725 | Get Samples, |
ISL6840IUZ-T circleActive |
MSOP | Reel | 1 | 1.725 |