Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 150mA Output
The ISL85412DEMO1Z demonstration kit is intended for use in point-of-load (POL) applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance...
The ISL85412 is a 150mA synchronous buck regulator with an input range of 3. 5V to 40V. It provides an easy to use, high efficiency low BOM count solution for a variety of applications. The ISL85412 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if forced PWM mode is desired. The part switches at a default frequency of 700kHz. By integrating both NMOS devices and providing internal configuration, minimal external components are required, reducing BOM count and complexity of design. With the wide VIN range and reduced BOM, the part provides an easy to implement design solution for a variety of applications while giving superior performance. It will provide a very robust design for high voltage industrial applications as well as an efficient solution for battery powered applications. The part is available in a small Pb-free 3mmx3mm TDFN plastic package with an operation junction temperature range of -40°C to +125°C.
The ISL85412DEMO1Z demonstration kit is intended for use in point-of-load (POL) applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance...
The ISL85412EVAL1Z evaluation kit is intended for use in point-of-load applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance of the
The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the Xilinx Zynq UltraScale+™ MPSoC.
The power supply rail...
The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the Xilinx Zynq UltraScale+™ MPSoC.
The power supply rail...
This product is an evaluation board with RZ/V2M configured as the key device and is capable of easily implementing software development such as camera sensor input...
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and...
The RX23E-B 6-Axis Force Sensor Small Board Reference Design is a compact solution that utilizes the RX23E-B 32-bit microcontroller (MCU). This MCU integrates a...
Resistant to surrounding noise, this board uses a standard 4mA to 20mA loop to transmit data over large distances in industrial environments.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.