Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 300mA Output
The ISL85413DEMO1Z demonstration kit is intended for use in point-of-load (POL) applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance...
The ISL85413 is a 300mA synchronous buck regulator with an input range of 3. 5V to 40V. It provides an easy to use, high efficiency low BOM count solution for a variety of applications. The ISL85413 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if forced PWM mode is desired. The part switches at a default frequency of 700kHz. By integrating both NMOS devices and providing internal configuration, minimal external components are required, reducing BOM count and complexity of design. With the wide VIN range and reduced BOM, the part provides an easy to implement design solution for a variety of applications while giving superior performance. It will provide a very robust design for high voltage industrial applications as well as an efficient solution for battery powered applications. The part is available in a small Pb-free 3mmx3mm TDFN plastic package with an operation junction temperature range of -40°C to +125°C.
The ISL85413DEMO1Z demonstration kit is intended for use in point-of-load (POL) applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance...
The ISL85413DEMO3Z demonstration board is used to demonstrate the performance of the ISL85413 wide VIN low quiescent current, high-efficiency, synchronous buck...
The ISL85413EVAL1Z evaluation kit is intended for use in point-of-load applications sourcing from 3.5V to 40V. The kit is used to demonstrate the performance of the
The VC4 is based on a complete Renesas chipset. The centerpiece is the R-Car S4 with 8x Cortex®A55 cores, 1x Cortex® R52 core 2x RH850 G4MH delivering up to 27K DMIPS...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.