Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 7.0 mΩ MAX. (VGS = −10 V, ID = −14 A)
  • 4.5 V Gate-drive available
  • Small and surface mount package (SOP-8)
  • Pb-free and Halogen free

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 325 KB
Brochure PDF 8.73 MB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
4 items

Design & Development

Models