Overview

Features

  • IT(RMS): 1 A
  • VDRM :400 V
  • IFGTI : 5 mA
  • IRGTI, IRGTIII : 5 mA or 3mA(IGT item:1)
  • IFGTIII : 10 mA
  • Non-Insulated Type
  • Planar Passivation Type
  • RoHS Compliant
  • Halogen-free package (PRSS0003DJ-A)
  • Completely Pb-free package (PRSS0003DJ-A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 372 KB
Product Change Notice PDF 129 KB 日本語
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
5 items

Design & Development

Models