Overview

Features

  • IT(RMS) : 8 A
  • VDRM : 600 V
  • Tj: 150°C
  • IFGTI, IRGTI, IRGT III: 50 mA
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000 V

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 504 KB
Brochure PDF 5.20 MB 日本語
Brochure PDF 1.92 MB
3 items

Design & Development

Models