Overview

Description

The BCR8FM-16LB 800V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for white goods and home appliance applications.

Features

  • IT (RMS): 8A
  • VDRM: 800V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30mA
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Comparison

Applications

Applications

  • Power supply
  • Solid state relay
  • Motor control
  • Heater control
  • General-purpose AC power control

Documentation

Type Title Date
Datasheet PDF 492 KB
Brochure PDF 8.73 MB
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
5 items

Design & Development

Models