Offline Triac Dimmable Isolated LED Driver Demonstration Board
The ISL1904DEMO1Z demo board converts a high line AC input voltage to an 18V, 700mA DC output. It is implemented with Renesas' critical conduction mode (CrCM) LED...
The ISL1904 is a high-performance, critical conduction mode (CrCM), flyback controller used for single-stage conversion of the AC mains to a constant current source with power factor correction (PFC). The controller regulates the output current by monitoring the primary side switching current so the feedback signal does not cross the isolation barrier. Operation in CrCM allows near zero-voltage quasi-resonant switching (ZVS) for improved efficiency while maximizing magnetic core utilization. The ISL1904 LED driver provides all of the features required for high-performance dimmable LED ballast designs and supports AC or DC input, isolated or non-isolated flyback and boost topologies. This advanced BiCMOS controller features all of the functions required to design low cost low parts count LED driver.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.01 MB | |
Brochure | PDF 8.73 MB | |
End Of Life Notice | PDF 603 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Guide | PDF 2.50 MB | |
6 items
|
The ISL1904DEMO1Z demo board converts a high line AC input voltage to an 18V, 700mA DC output. It is implemented with Renesas' critical conduction mode (CrCM) LED...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.