ISL9012 is a high performance dual LDO capable of sourcing 150mA current from Channel 1, and 300mA from Channel 2. The device has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The device integrates a Power-On-Reset (POR) function for the VO2 output. The POR delay for VO2 can be externally programmed by connecting a timing capacitor to the CPOR pin. A reference bypass pin is also provided for connecting a noise-filtering capacitor for low noise and high PSRR applications. The quiescent current is typically only 45µA with both LDO's enabled and active. Separate enable pins control each individual LDO output. When both enable pins are low, the device is in shutdown, typically drawing less than 0. 1µA. Several combinations of voltage outputs are standard. Output voltage options for each LDO range from 1. 5V to 3. 3V. Other output voltage options are available on request.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 643 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Product Change Notice | PDF 326 KB | |
End Of Life Notice | PDF 200 KB | |
Product Advisory | PDF 363 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL9012IRCCZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL9012IRCCZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRCJZ circleActive Samples Available |
DFN | Tube | 3 | 1.04 | Get Samples, |
ISL9012IRCJZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRFCZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL9012IRFCZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRFDZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL9012IRFDZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRJNZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL9012IRJNZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRMGZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL9012IRMGZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRMNZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL9012IRMNZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL9012IRNNZ circleActive Samples Available |
DFN | Tube | 3 | 1.04 | Get Samples, |
ISL9012IRNNZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, |