ISL9016 is a high performance dual LDO capable of providing up to 150mA current on each channel. It features a low standby current and very high PSRR and is stable with output capacitance of 1µF to 4. 7µF with an ESR of up to 200mΩ. The device integrates a separate enable function for each output. The quiescent current is typically 49µA when only one LDO is enabled and typically 80µA when both LDOs are enabled. When both LDOs are under shutdown condition, the drawing current is typically less than 1µA. ISL9016 provides a wide input voltage range from 1. 8V to 6. 5V. It also has a high PSRR of 80dB at 1kHz and 45dB at 1MHz. ISL9016 also provides output current limit, overheat protection, reverse current protection, as well as excellent load transient response. ISL9016 is offered in a tiny 1. 6mmx1. 6mm 6 Ld µTDFN package. Output voltage options are available from 1. 2V to 3. 3V. Several combinations of voltage outputs are standard and others may be available upon request.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 613 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Product Advisory | PDF 414 KB | |
Product Change Notice | PDF 205 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL9016IRUBBZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUBWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUCBZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 1.244 | Get Samples, |
ISL9016IRUCCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUCWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUFBZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUFCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUFFZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 1.37 | Get Samples, |
ISL9016IRUFWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUGCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUGGZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUGWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUJBZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUJCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 1.244 | Get Samples, |
ISL9016IRUJJZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUJWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUKFZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUKKZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUKWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUMBZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUMCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUMKZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUMWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUNCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 0.6211 | Get Samples, |
ISL9016IRUNWZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 0.6211 | Get Samples, |
ISL9016IRUWCZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 0.6211 | Get Samples, |
ISL9016IRUWGZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUWJZ-T circleActive Samples Available |
uTDFN | Reel | 1 | Get Samples, | |
ISL9016IRUWKZ-T circleActive Samples Available |
uTDFN | Reel | 1 | 1.37 | Get Samples, |