The HIP2101 is a high frequency, 100V Half Bridge N-Channel power MOSFET driver IC. It is equivalent to the HIP2100 with the added advantage of full TTL/CMOS compatible logic input pins. The low-side and high-side gate drivers are independently controlled and matched to 13ns. This gives users total control over dead time for specific power circuit topologies. Undervoltage protection on both the low-side and high-side supplies force the outputs low. An on-chip diode eliminates the discrete diode required with other driver ICs. A new level-shifter topology yields the low-power benefits of pulsed operation with the safety of DC operation. Unlike some competitors, the high-side output returns to its correct state after a momentary undervoltage of the high-side supply.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
HIP2101EIBZ circleActive Samples Available |
SOICN-EP | Tube | 2 | 2.304 | Get Samples, |
HIP2101EIBZT circleActive |
SOICN-EP | Reel | 2 | 2.304 | |
HIP2101IBZ circleActive Samples Available |
SOICN | Tube | 1 | 2.304 | Get Samples, |
HIP2101IBZT circleActive |
SOICN | Reel | 1 | 2.304 | |
HIP2101IR4Z circleActive Samples Available |
DFN | Tray | 3 | Get Samples, | |
HIP2101IR4ZT circleActive |
DFN | Reel | 3 | ||
HIP2101IRZ circleActive Samples Available |
QFN | Tray | 3 | Get Samples, | |
HIP2101IRZT circleActive |
QFN | Reel | 3 |