Dual 20A/Single 40A Step-Down Power Module Evaluation Board
The ISL8240MEVAL3Z evaluation board allows users to easily evaluate the ISL8240M dual 20A/single 40A step-down switching mode DC/DC analog power module. The...
The ISL8240M is a fully-encapsulated step-down switching power supply that can deliver up to 100W output power from a small 17mmx17mm PCB footprint. The two 20A outputs may be used independently or combined to deliver a single output of 40A. Designing a high-performance board-mounted power supply has never been simpler -- only a few external components are needed to create a very dense and reliable power solution. 1. 5% output voltage accuracy, differential remote voltage sensing and fast transient response create a very high-performance power system. Built-in output overvoltage, overcurrent and over-temperature protection enhance system reliability. The ISL8240M is available in a thermally-enhanced QFN package. Excellent efficiency and low thermal resistance permit full power operation without heat sinks or fans. In addition, the QFN package with external leads permits easy probing and visual solder inspection.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.86 MB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
White Paper | PDF 295 KB | |
Product Change Notice | PDF 398 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Other | PDF 980 KB | |
9 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The ISL8240MEVAL3Z evaluation board allows users to easily evaluate the ISL8240M dual 20A/single 40A step-down switching mode DC/DC analog power module. The...
The ISL8240MEVAL4Z evaluation board allows you to easily evaluate the ISL8240M dual 20A/single 40A step-down switching mode DC/DC analog power module. The...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.