RZ/V2H Quad-core Vision AI MPU Evaluation Kit
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP)...
The ISL6185 USB power controller family provides fully independent overcurrent (OC) fault protection for two or more USB ports. This product family consists of sixteen individual functional product variants and three package options. It is operation rated for a nominal +2. 5V to +5V range and is specified over the full commercial and industrial temperature ranges. Each ISL6185 type incorporates in a single package two 71mΩ P-channel MOSFET power switches for power control. Each features internal current monitoring, accurate current limiting, and current limited delay to turn-off, for system supply protection along with control and communication I/O. The ISL6185 family offers product variants with specified continuous output current levels of 0. 6A, 1. 1A, 1. 5A or 1. 8A; enable active high or low inputs; and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications. This family of ICs is offered in an industry-standard SOIC pinout and also in the 70% smaller 3x3 DFN packages providing similar or enhanced performance in the smallest possible package.
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP)...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL61851BCBZ circleActive Samples Available |
SOICN | Tube | 2 | Get Samples, | |
ISL61851BCBZ-T circleActive Samples Available |
SOICN | Reel | 2 | Get Samples, | |
ISL61851JCBZ circleActive Samples Available |
SOICN | Tube | 2 | Get Samples, | |
ISL61851JCBZ-T circleActive Samples Available |
SOICN | Reel | 2 | Get Samples, | |
ISL61852ACRZ circleActive Samples Available |
DFN | Tray | 2 | Get Samples, | |
ISL61852ACRZ-T circleActive Samples Available |
DFN | Reel | 2 | Get Samples, | |
ISL61852CCRZ circleActive Samples Available |
DFN | Tray | 2 | Get Samples, | |
ISL61852CCRZ-T circleActive Samples Available |
DFN | Reel | 2 | Get Samples, | |
ISL61852ICRZ circleActive Samples Available |
DFN | Tray | 2 | Get Samples, | |
ISL61852ICRZ-T circleActive Samples Available |
DFN | Reel | 2 | Get Samples, |