The ISL6185 USB power controller family provides fully independent overcurrent (OC) fault protection for two or more USB ports. This product family consists of sixteen individual functional product variants and three package options. It is operation rated for a nominal +2. 5V to +5V range and is specified over the full commercial and industrial temperature ranges. Each ISL6185 type incorporates in a single package two 71mΩ P-channel MOSFET power switches for power control. Each features internal current monitoring, accurate current limiting, and current limited delay to turn-off, for system supply protection along with control and communication I/O. The ISL6185 family offers product variants with specified continuous output current levels of 0. 6A, 1. 1A, 1. 5A or 1. 8A; enable active high or low inputs; and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications. This family of ICs is offered in an industry-standard SOIC pinout and also in the 70% smaller 3x3 DFN packages providing similar or enhanced performance in the smallest possible package.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL61851AIBZ circleActive Samples Available |
SOICN | Tube | 2 | 1.142 | Get Samples, |
ISL61851AIBZ-T circleActive Samples Available |
SOICN | Reel | 2 | 1.024 | Get Samples, |
ISL61851BIBZ circleActive Samples Available |
SOICN | Tube | 2 | 1.024 | Get Samples, |
ISL61851BIBZ-T circleActive Samples Available |
SOICN | Reel | 2 | Get Samples, | |
ISL61851DIBZ circleActive Samples Available |
SOICN | Tube | 2 | 1.142 | Get Samples, |
ISL61851DIBZ-T circleActive Samples Available |
SOICN | Reel | 2 | 1.024 | Get Samples, |
ISL61851EIBZ circleActive Samples Available |
SOICN | Tube | 2 | 2.47 | Get Samples, |
ISL61851EIBZ-T circleActive Samples Available |
SOICN | Reel | 2 | 1.089 | Get Samples, |
ISL61852BIRZ circleActive Samples Available |
DFN | Tray | 2 | 1.376 | Get Samples, |
ISL61852BIRZ-T circleActive Samples Available |
DFN | Reel | 2 | 1.234 | Get Samples, |
ISL61852DIRZ circleActive Samples Available |
DFN | Tray | 2 | Get Samples, | |
ISL61852DIRZ-T circleActive Samples Available |
DFN | Reel | 2 | Get Samples, |