The ISL6186 USB power controller family provides overcurrent (OC) fault protection for one or more USB ports. This product family consists of eight individual functional product variants and three package options and is operation rated for a nominal +2. 5V to +5V range and specified over the full commercial and industrial temperature ranges. Each ISL6186 type incorporates a 45mΩ P-channel MOSFET power switch for power control and features internal current monitoring, accurate current limiting, and current limited delay to turn-off for system supply protection along with control and communication I/O. The ISL6186 family offers product variants with specified continuous output current levels of 1. 5A, 3A or 3. 6A, enable active high or low inputs, and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications. This family of ICs is offered in an industry standard SOIC package as well as in the 70% smaller 3x3 DFN package, which provides the same performance and an additional Power-Good output feature in the smallest possible (10 Ld DFN) package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 984 KB 日本語 | |
End Of Life Notice | PDF 1.17 MB | |
End Of Life Notice | PDF 222 KB | |
White Paper | PDF 295 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 1960 | ||
SOICN | Reel | 2500 | ||
ISL61862ACRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862ACRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862BCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862BCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862CCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862CCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862DCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862DCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862ECRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862ECRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862FCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862FCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862GCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862GCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61862HCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61862HCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863ACRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863ACRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863BCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863BCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863CCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863CCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863DCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863DCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863ECRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863ECRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863FCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863FCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863GCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863GCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863HCRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863HCRZ-T circleObsolete |
DFN | Reel | 6000 | |
ISL61863ICRZ circleObsolete |
DFN | Tube | 2000 | |
ISL61863ICRZ-T circleObsolete |
DFN | Reel | 6000 |