The ICL7665S super CMOS micropower Over/Under voltage detector contains two low power, individually programmable voltage detectors on a single CMOS chip. Requiring typically 3μA for operation, the device is intended for battery-operated systems and instruments which require high or low voltage warnings, settable trip points, or fault monitoring and correction. The trip points and hysteresis of the two voltage detectors are individually programmed via external resistors. An internal bandgap type reference provides an accurate threshold voltage while operating from any supply in the 1. 6V to 16V range. The ICL7665S, super programmable Over/Under voltage detector is a direct replacement for the industry standard. The ICL7665B offering wider operating voltage and temperature ranges, improved threshold accuracy (ICL7665SA), and temperature coefficient, and guaranteed maximum supply current. All improvements are highlighted in the electrical characteristics section. All critical parameters are guaranteed over the entire commercial and industrial temperature ranges.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ICL7665SACBAZ circleActive Samples Available |
SOICN | Tube | 1 | 2.46 | Get Samples, |
ICL7665SACBAZ-T circleActive Samples Available |
SOICN | Reel | 1 | Get Samples, | |
ICL7665SACPAZ circleActive Samples Available |
PDIP | Tube | Not Applicable | 2.319 | Get Samples, |
ICL7665SAIBAZA circleActive Samples Available |
SOICN | Tube | 1 | 2.559 | Get Samples, |
ICL7665SAIBAZA-T circleActive Samples Available |
SOICN | Reel | 1 | 2.63 | Get Samples, |
ICL7665SAIPAZ circleActive Samples Available |
PDIP | Tube | Not Applicable | 2.899 | Get Samples, |
ICL7665SCBAZ circleActive Samples Available |
SOICN | Tube | 1 | 1.683 | Get Samples, |
ICL7665SCBAZ-T circleActive Samples Available |
SOICN | Reel | 1 | Get Samples, | |
ICL7665SCPAZ circleActive Samples Available |
PDIP | Tube | Not Applicable | 1.994 | Get Samples, |
ICL7665SIBAZ circleActive Samples Available |
SOICN | Tube | 1 | 2.46 | Get Samples, |
ICL7665SIBAZ-T circleActive Samples Available |
SOICN | Reel | 1 | Get Samples, |