Overview

Description

The ISL88031 is a quintuple voltage-monitoring supervisor combining competitive reset threshold accuracy and low power consumption. This device combines popular functions such as Power-On Reset, Undervoltage Supply Supervision, reset signaling and Manual Reset. Monitoring up to five different voltages in a small 8 Ld MSOP package, the ISL88031 devices can help to lower system cost, reduce board space requirements, and increase the reliability of multi-voltage systems. Low VDD detection circuitry protects the user's system from low voltage conditions, resetting the system when VDD or any of the other monitored power supply voltages fall below their respective minimum voltage thresholds. The reset signal remains asserted until all of these voltages return to proper operating levels and stabilize. With two of the five voltage monitors being preset for common supplies, users can adjust the threshold voltages of the third, fourth, and fifth voltage monitors in order to meet specific system level requirements.

Features

  • Quintuple Voltage Monitoring
  • Fixed-Voltage Options Allow Precise Monitoring of +5.0V, +3.3V, +3.0V, +2.5V and +1.8V Power Supplies
  • Adjustable Voltage Inputs Monitor Voltages > 0.6V
  • 120ms Nominal Reset Pulse Width
  • Manual Reset Capability
  • Reset Signals Valid Down to VDD = 1V
  • Accurate ±1.8% Voltage Threshold
  • Immune to Power-Supply Transients
  • Low 19µA Maximum Supply Current at 5V
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Applications

  • Telecom and Datacom Systems
  • Routers and Servers
  • Access Concentrators
  • Cable/Satellite Applications
  • Desktop and Notebook Computer Systems
  • Data Storage Equipment
  • Set-Top Boxes
  • Industrial Equipment
  • Multi-Voltage Systems

Documentation

Type Title Date
Datasheet PDF 561 KB
Brochure PDF 8.73 MB
End Of Life Notice PDF 1.17 MB
Price Increase Notice PDF 208 KB
White Paper PDF 295 KB
Product Advisory PDF 363 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Models