The X4043/45 combines four popular functions, Power-on Reset Control, Watchdog Timer, Supply Voltage Supervision, and Block Lock Protect Serial EEPROM Memory in one package. This combination lowers system cost, reduces board space requirements, and increases reliability. Applying power to the device activates the power-on reset circuit which holds RESET/RESET active for a period of time. This allows the power supply and oscillator to stabilize before the processor can execute code. The Watchdog Timer provides an independent protection mechanism for microcontrollers. When the microcontroller fails to restart a timer within a selectable time out interval, the device activates the RESET/RESET signal. The user selects the interval from three preset values. Once selected, the interval does not change, even after cycling the power. The Device's low VCC detection circuitry protects the user's system from low voltage conditions, resetting the system when VCC falls below the minimum VCC trip point. RESET/RESET is asserted until VCC returns to proper operating level and stabilizes. Five industry standard VTRIP thresholds are available, however, Intersil's unique circuits allow the threshold to be reprogrammed to meet custom requirements or to fine-tune the threshold for applications requiring higher precision. The memory portion of the device is a CMOS Serial EEPROM array with Intersil's block lock protection. The array is internally organized as x 8. The device features an 2-wire interface and software protocol allowing operation on an I2C bus. The device utilizes Intersil's proprietary Direct Write™ cell, providing a minimum endurance of 1, 000, 000 cycles and a minimum data retention of 100 years.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
X4043M8IZ circleObsolete |
MSOP | Tube | 640 | |
X4043M8IZ-2.7 circleObsolete |
MSOP | Tube | 640 | |
X4043M8IZ-2.7A circleObsolete |
MSOP | Tube | 640 | |
X4043M8IZ-2.7AT1 circleObsolete |
MSOP | Reel | 2500 | |
X4043M8IZ-2.7T1 circleObsolete |
MSOP | Reel | 2500 | |
X4043M8IZ-4.5A circleObsolete |
MSOP | Tube | 640 | |
X4043M8Z circleObsolete |
MSOP | Tube | 800 | |
X4043M8Z-2.7 circleObsolete |
MSOP | Tube | 800 | |
X4043M8Z-2.7A circleObsolete |
MSOP | Tube | 800 | |
X4043M8Z-4.5A circleObsolete |
MSOP | Tube | 800 | |
X4043M8ZT1 circleObsolete |
MSOP | Reel | 2500 | |
X4043S8IZ circleObsolete |
SOICN | Tube | 800 | |
SOICN | Tube | 800 | ||
SOICN | Tube | 800 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 800 | ||
X4043S8IZT1 circleObsolete |
SOICN | Reel | 2500 | |
X4043S8Z circleObsolete |
SOICN | Tube | 800 | |
SOICN | Tube | 800 | ||
SOICN | Tube | 800 | ||
SOICN | Reel | 2500 | ||
SOICN | Reel | 2500 | ||
SOICN | Tube | 800 | ||
X4043S8ZT1 circleObsolete |
SOICN | Reel | 2500 |