Image
Renesas has the industry’s broadest portfolio of timing solutions, supporting applications in communications, computing, and consumer markets. With products that uniquely complement NXP (formerly Freescale™) QorIQ and i.MX designs, Renesas provides the design expertise, reliability, and delivery necessary to achieve design success.
Download: Timing Products for NXP (Freescale) i.MX (PDF | English, 简体中文)
Download: IDT Clocks for NXP QorIQ and Layerscape CPUs (PDF)
NXP Processor Function |
Input Type |
Outputs (#) |
Output Type |
Output Freq Range (MHz) |
Spread Spectrum |
Core Voltage (V) |
Pkg. Dimensions (mm) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
VersaClock® 3S Programmable Clock Generator | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | LP-HCSL, LVCMOS | 0.032768 - 125 | Yes | 1.8 | 3.0 x 3.0 x 1.0 | VFQFPN | 1.714 |
VersaClock® 3S Programmable Clock Generator | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 7 | LP-HCSL, LVCMOS | 0.032768 - 125 | Yes | 1.8 | 4.0 x 4.0 x 0.9 | VFQFPN | 1.541 |
VersaClock® 3S Programmable Clock Generator | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, LP-HCSL, LVCMOS, LVDS, LVPECL | 5 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500 | Yes | 3.3 | 3.0 x 3.0 x 1.0 | VFQFPN | 1.714 |
VersaClock® 3S Programmable Clock Generator | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, LP-HCSL, LVCMOS, LVDS, LVPECL | 7 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500 | Yes | 3.3 | 4.0 x 4.0 x 0.9 | VFQFPN | 1.471 |
VersaClock® 6E Programmable Clock Generator for Automotive | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | Yes | 1.8, 2.5, 3.3 | 4.0 x 4.0 x 0.9 | VFQFPN | |
VersaClock® 6 Low Power Programmable Clock Generator | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | Yes | 1.8, 2.5, 3.3 | 4.0 x 4.0 x 0.9 | VFQFPN | 6.387 |
VersaClock® 6E Programmable Clock Generator | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | Yes | 1.8, 2.5, 3.3 | 4.0 x 4.0 x 0.9 | VFQFPN | 3.422 |
VersaClock® 3S Programmable Clock Generator with Integrated Crystal | CPU/USB/Eth Clock, Memory Clock, SerDes Clock | Crystal (integrated) | 5 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500 | Yes | 3.3 | 4.0 x 4.0 x 1.5 | VFQFPN | 1.612 |
4:4 Clock MUX for PCI Express Gen1–6 | HCSL | 4 | LP-HCSL | 1 - 200 | Yes | 1.8, 2.5, 3.3 | 5.0 x 5.0 x 0.9 | VFQFPN | 4.641 |