Image
High-speed digital output photocouplers (optocouplers) are optically coupled high-speed, totem-pole output isolators containing an aluminum gallium arsenide (AlGaAs) LED on the input side and a photodiode and signal processing circuit on the output side in a single chip. These devices can be used in a wide variety of applications including industrial, solar, and general-purpose inverters, intelligent power module (IPM) drivers, measurement and control equipment, Power over Ethernet (PoE), and factory automation networks.
PLP |
Breakdown Voltage (BV) (kV rms) |
VCC (V) |
Io (mA) |
IFHL (Max) (mA) |
RL at tpHL, tpLH (kohm) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
High CMR, 10 Mbps Open Collector Output Type, 5-PIN SOP (LSO5 WITH 8mm Creepage Distance) Photocoupler | 2031 Dec | 5 | 20 | 4 | 1.9 | 0.1 | 0.1 | Measuring instrument, Controller, PDP, FA network | 0.7915 | |
High CMR 10 Mbps, Open Collector Output Type 5-PIN SOP (SO-5) High-speed Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.041 |
High CMR, 15 Mbps Open Collector Output Type 5-PIN SOP (SO-5) 3.3 V Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.36 |
1 Mbps Open Collector Output Type 5-PIN SOP (SO-5) High-speed Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 7 | 10 | 5 | 0.35 | 0.5 | 0.7 | PoE(Power over Ethernet), Measuring instrument, Controller, FA network | 0.8749 |
High CMR, 15 Mbps Totem Pole Output Type, 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 7 | 13 | 5 | 0.06 | 0.06 | PLC,Industrial inverter,AC Servo | 0.736 | |
High CMR, 10 Mbps Open Collector Output Type 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 7 | 25 | 3 | 0.35 | 0.075 | 0.075 | PDP, FA network | 0.7221 |
High CMR, 10 Mbps, Open Collector Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.719 |
High CMR, 10 Mbps, Open Collector Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.746 |
High CMR, 10 Mbps Open Collector Output Type, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 7 | 25 | 3 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.652 |
High CMR, 10 Mbps Open Collector Output Type, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 7 | 25 | 3 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 2.297 |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 Dec | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 Dec | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.961 |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 Dec | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.504 |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 Dec | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.477 |
High CMR, 10 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.933 |
High CMR, 10 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 2.357 |
High CMR, 15 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) 3.3 V High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.537 |
High CMR, 15 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) 3.3 V High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 2.343 |
1 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 7 | 25 | 5 | 0.35 | 0.5 | 0.7 | PoE(Power over Ethernet), Measuring instrument, Controller, FA network | 1.933 |
1 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 7 | 25 | 5 | 0.35 | 0.5 | 0.7 | PoE(Power over Ethernet), Measuring instrument, Controller, FA network | 2.899 |
HIGH CMR, 10 Mbps OPEN COLLECTOR OUTPUT TYPE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm | 2024 Jul, 2031 Dec | 7.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Industrial inverter,Solar inverter | 3.794 |