Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
N/A | SH-2 | 32 | 256 | 0 | 8 | 100 | 50 | 1 | 16-bit x 8-ch | 10-bit x 22-ch | No | No | No | Yes | -40 to 125°C | |||||||
N/A | SH-2 | 32 | 256 | 0 | 8 | 100 | 50 | 2 | 16-bit x 8-ch | 12-bit x 18-ch | No | No | No | Yes | -40 to 110°C |