With the proliferation of the use of LCD panels in instrument cluster in recent years, graphics are being employed for a wide variety of purposes. Color displays have seen remarkable growth in order to improve display panel expressivity and visibility. It is also very important to convey the variety of information from the in-vehicle network, cameras and multimedia to the driver in an easy-to-understand and easily viewable way.
Renesas leverages experience and results as the world's number one provider of microcontrollers (MCUs) for instrument clusters to offer solutions for everything from entry and mid-range systems consisting of a combination of gauge control and color display, to premium full-graphic systems.
RH850/D1x 32-bit MCU supports gauge control, color graphics display and functional safety on a single chip
- Abundant lineup for supporting various instrument cluster systems
- A RAM wrapping function (VRAM wrapper) and a function that directly outputs video from images stored in the ROM (sprite engine) are built in enabling considerable RAM savings
- Built-in OpenVG 1.1 high-performance graphics engine makes high-definition animation possible
- Built-in function that corrects video output images for head-up displays (VOWE)
- Various built-in functions for functional safety, such system malfunction detection and graphics error detection, make it easy to achieve ASIL-B level functional safety
VRAM: Video RAM
VOWE: Video Output Warping Engine Extension
3D Graphics Instrument Cluster with Gauge
2D Graphics Instrument Cluster with Gauge
Related Products
Microcontrollers
Recommended Product | ROM (Byte) |
RAM (Byte) |
Operating Frequency (MHz) |
Package (Pin) |
Features | |
---|---|---|---|---|---|---|
3D Graphics Instrument Cluster | R-Car H3 R-Car M3 |
— | — | -1800 | -1384 | 3D graphics engine (OpenGL ES) Image render for distortion correction H.264/H.265 decoder Ethernet AVB CAN-FD USB 3.0/USB 2.0 |
R-Car D3 | — | — | 1000 | 401 | 3D graphics engine (OpenGL ES) 2D graphics engine Image render for distortion correction Ethernet AVB CAN-FD USB 2.0 |
|
R-Car D1 | — | — | 660 - 780 | 543 | 3D graphics engine (OpenGL ES) 2D graphics engine H.264 decoder Ethernet AVB CAN-FD USB 2.0 |
|
2D Graphics Instrument Cluster with Gauge Main MCU | RH850/D1M | 3.75M - 5M | 512K | 160 - 240 | 176 - 484 | 2D graphics engine Internal video RAM (VRAM) Sprite engine Stepper motor controller LCD controller Ethernet AVB CAN-FD |
RH850/D1L | 2M - 4M | 256K - 512K | 120 | 144 - 176 | Internal video RAM (VRAM) Sprite engine Stepper motor controller LCD controller CAN-FD |
|
Low-End Main MCU with Gauge | RL78/D1A | 24K - 512K | 2K - 24K | 32 | 48 - 128 | Stepper motor controller LCD controller CAN |
Analog/Power Devices
Recommended Product | Features | |
---|---|---|
FlexRay Transceiver |
μPD72751 | On-chip low voltage detection, overheating detection, overcurrent limiter circuit, on-chip BGI/F, 20-pin SSOP |