Overview

Description

Customers in the industrial arena often require real-time Ethernet solutions, also called industrial Ethernet. Common standards are EtherCat, Powerlink, Sercos III, PROFINET, Modbus TCP, and others. Renesas offers a complete solution for an industrial Ethernet switch with a single 24VDC supply for mid-range applications with up to five Ethernet ports.

System Benefits​:

  • Up to 5x Ethernet
  • Multiple industrial Ethernet protocol support
  • PROFINET, EtherNet/IP™, EtherCAT
  • Integrated QSPI Flash
  • Only 1x 24VDC (9V to 48V) supply required
  • All other rails are generated internally
  • Only two components are needed to power the whole application
  • Board space is reduced
Image

Comparison

Applications

Applications

  • Industrial Ethernet Switch