The combination of Renesas’ ZMOD4410 indoor air quality sensor, HS3003 temperature and humidity sensor, and RA4W1 microcontroller (MCU) enables users to detect gases in the bathroom. Odor levels, temperature and humidity values can be monitored through a handy device with Bluetooth® 5.0 Low Energy (LE) communication. The RA4W1 is a 32-bit MCU with Bluetooth 5.0 Low Energy and is very suitable for IoT endpoint devices. All the power on the sensor board is provided by the ISL9001A high performance LDO and Li-ion battery. The ISL9301 is a high input voltage charger with a power path management charger for single-cell Li-ion/Polymer batteries.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL9301 High Input Voltage Charger With Power Path Management
|
Single-Cell Battery Charging | Buy / Sample |
ISL9001A LDO with Low ISUPPLY, High PSRR
|
Linear Regulators (LDO) | Buy / Sample |
RA4W1 Low Energy, Single Chip 32-bit Microcontrollers with 48MHz Bluetooth® 5.0
|
RA Arm® Cortex®-M MCUs, Bluetooth® Low Energy, MCU / MPU Selection Table | Buy / Sample |
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |
HS3003 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |