Overview

Description

This solution monitors the air quality of a room. It measures a few variables, such as temperature, humidity and total volatile organic compounds (TVOC) gases. It also provides estimated carbon dioxide levels (eCO2), which is compliant with UBA standards. This solution also has the ability to control motors using complementary PWM mode operations.

System Benefits:

  • Uses the RL78/G14 fast prototyping board for easy customization and evaluation of in-home appliance applications
  • The ZMOD4410 gas sensor module is designed for detecting total volatile organic compounds, which can be used to estimate CO2 levels or gases which indicate poor air quality

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 JP105 JP105 JP105 USB Plug Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Gas Sensor Gas Sensor Gas Sensor LDO LDO LDO Inverter Inverter Inverter System Control System Control System Control Connector double arrow Connector Arrow Connector Arrow.90 Sheet.92 Shunt Shunt Shunt Sheet.122 Sheet.120 Sheet.121 Switch Switch Switch Connector double arrow.147 Connector double arrow.148 Connector Arrow.149 Peripheral Peripheral Peripheral 3.3V 3.3V 3.3V Connector Arrow.152 Connector Arrow.153 Connector Arrow.154 MCU MCU.1 MCU MCU I2C I2C I2C I 2 C I2C I2C PWM PWM PWM GPIO GPIO GPIO 10-bit ADC 10-bit ADC 10-bit ADC Connector Line 5V 5V 5V Connector Line.158 BLDC Motor Sheet.160 Inductor Coreless (Air conductor).22 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Inductor Coreless (Air conductor).82 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Inductor Coreless (Air conductor) Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196
Exiting Interactive Block Diagram