Overview

Description

Lighting control is increasingly becoming a high-growth market. This new technology provides new functionalities to improve the quality of life and enable technological advancements in critical areas. These areas include personalized healthcare, emergency response, traffic management, smart manufacturing, defense, home security, and smart energy distribution and utilization. Voice recognition is also becoming a more integral part of lighting control, not only for in-home use but for industrial and medical applications as well.

Renesas provides MCUs for lighting control systems, along with some key technologies, such as capacitive touch, light sensors and power solutions.

System Benefits:

  • The RX130 provides cap-touch for touch control
  • Low-cost and high-performance, voice recognition module

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN059 CN059 CN059 Buck Regulator Buck Regulator Buck Regulator AC/DC AC/DC AC/DC RGB Light Sensor Light Sensor Light Sensor Voice Recognition UART Module Voice Recognition UART Module Voice Recognition UART Module MOSFET Driver MOSFET Driver MOSFET Driver Touch Key Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Speaker speaker_8_ Sheet.30 Sheet.31 Sheet.32 Sheet.33 Microphone Sheet.35 Sheet.36 Microphone.37 Sheet.38 Sheet.39 Motor-AC Sheet.224 Sheet.225 M M Sheet.226 Ground (earth) Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Sheet.197 Darlington.651 Sheet.199 Darlington.254 N-Channel MOSFET.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Connect.50 Sheet.220 Sheet.221 Sheet.222 Sheet.180 Sheet.61 Sheet.62 Sheet.68 Sheet.69 Sheet.175 Sheet.176 Darlington.651 Sheet.178 Darlington.254 Resistor - Fixed N-Channel MOSFET.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Connect.50 Sheet.114 Sheet.115 Sheet.116 Sheet.181 Sheet.51 Sheet.52 Sheet.58 Sheet.59 Sheet.170 Sheet.171 Darlington.651 Sheet.173 Darlington.254 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Darlington.651 Sheet.190 Darlington.254 Resistor - Fixed.202 N-Channel MOSFET Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Connect.50 Sheet.95 Sheet.96 Sheet.97 Sheet.160 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Darlington.651 Sheet.77 Darlington.254 Sheet.182 Sheet.41 Sheet.42 Sheet.48 Sheet.49 Sheet.165 Sheet.166 Darlington.651 Sheet.168 Darlington.254 Resistor - Fixed.203 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Connector 1.167 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.247 Sheet.248 MOSFET Driver MOSFET Driver MOSFET Driver Sheet.250 Sheet.251 Sheet.252 Connector 1.167.253 Sheet.254 Touch Key Touch Key Touch Key Connector 1.167.256 Connector 1.167.257 Sheet.260 Sheet.261 Sheet.262 Sheet.263 Line Power Line Power Line Power Sheet.265 Sheet.266 Sheet.267 Sheet.268 Sheet.269 Sheet.270 Connector 1.167.271 36V 36V 36V 3.3V 3.3V 3.3V Sheet.274 Light Source Light Source Light Source Sheet.278 Connector 1.167.279 3.3V 3.3V 3.3V System 3.3V System 3.3V System 3.3V R *N R *N R *N G *N G *N G *N B *N B *N B *N Speaker Speaker Speaker Sheet.286 MCU MCU MCU I2C I2C I2C UART UART UART PWM PWM PWM CTSU CTSU CTSU
Exiting Interactive Block Diagram