Overview

Description

System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce overall project schedule.

This scalable human machine interface (HMI) Smart Mobility ARChitecture (SMARC) SoM solution provides an optimized power and timing tree for RZ/G2 MPUs that drive displays (HDMI and LVDS). It also supports two wireless protocols (Wi-Fi and Bluetooth®) and Gigabit Ethernet interface all on CIP Linux. This helps designers looking at a SoM avoid risk by using a proven solution.

System benefits

  • Powerful RZ/G2/M/N/H on Arm® Cortex®-A53 and Arm® Cortex®-A57 cores, 2/4GB LPDDR4, 32GB eMMC Flash
  • High performance – Up to 8 cores, PowerVR 3D graphics, H.265 playback, H.264 recoding/playback
  • High reliability - ECC for internal L1 and L2 cache, ECC for external DDR memory interfaces
  • Super Long Term Support (SLTS) - Security maintenance for over 10 years, real-time patches for CIP kernel, Verified Linux Package (VLP) tested and maintained by Renesas.
Image

Comparison

Applications

Renesas Winning Combination US101 Scalable SMARC SoM with AI

Renesas' SMARC 2.0 SoM is a Linux-based AI development platform using the RZ/G2 family of Microprocessors suitable for HMI, 3D animation or 4K UHD playback.