Overview

Description

Water resources on a global scale are limited and the consumption of fresh water needs to be monitored and charged on an individual basis in state-of-the-art homes and residential buildings. In this home-based water meter design, the flow sensor ensures accurate measurements while the MCU provides a user interface with an LCD control to allow customers to view consumption data.

System Benefits:

  • Includes LCD control and touch interface
  • Ease of use – the MCU integrates several features such as RTC and USB for maintenance
  • MEMS solid-state flow sensor provides accurate measurements

Comparison

Applications

Applications

  • Water meter

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Flow Sensor Flow Sensor Flow Sensor Liquid Flow Liquid Flow Liquid Flow Connector Line Sheet.1 Sheet.2 Sheet.3 Sheet.4 US037 US037 US037 Touch Control Touch Control Touch Control Maintenance Maintenance Maintenance LCD Display LCD Display LCD Display Connector double arrow Connector double arrow.14 Connector double arrow.15 Connector Line.23 Battery 2-Cell Sheet.25 Sheet.26 Sheet.27 Sheet.28 Line 1pt.1552 Line 1pt.1608 Signal Ground Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 3.6V 3.6V 3.6V 3.3V 3.3V 3.3V Connector Arrow Connector Arrow.40 LDO LDO LDO Connector 1.163 MCU MCU MCU MCU 12-bit ADC 12-bit ADC 12-bitADC
Exiting Interactive Block Diagram