Image
Renesas offers a diverse portfolio of programmable gamma buffers and TFT-LCD reference voltage generator ICs for general-purpose and automotive-grade applications.
Channels (#) |
Rail-to-Rail |
Supply Voltage Vs Range |
IS (mA) |
Bus Interface Speed (MHz) |
Interface |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator | 18 | Out | 5 to 19 | 20 | 0.4 | I2C | 32 | TQFN | |
Programmable 14-Channel x 2 Bank, 10-bit TFT-LCD VREF Generator with Buffered VCOM Calibrator | 14 | Out | 5 to 19 | 20 | 0.4 | I2C | 32 | TQFN | |
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator with VCOM, Integrated VCOM Calibrator and 2 Banks of Integrated EEPROM | 18 | Out | 10.8 to 19 | 15 | 0.4 | I2C | 32 | QFN | |
15-Channel I2C Programmable TFT-LCD Reference Voltage Generator with Integrated EEPROM, and Ultra-low Power Operation | 15 | Out | 6.3 to 19 | 1 | 0.4 | I2C | 28 | X2QFN | 2.516 |
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM | 15 | Out | 6.3-19 | 1 | 0.4 | I2C | 28 | X2QFN | 2.689 |