Image
A crosspoint switch directs video signal from multiple input sources to any output. In the process of designing with a crosspoint switch, selecting a device with the right number of input and output channels is just the beginning. Renesas’ video switching products include differential crosspoint switches and unbuffered crosspoint switches.
Channels (#) |
Switch or MUX |
Configuration |
RDS (ON) (Ohms) |
Leakage (nA) |
Source Cap (pf) |
IS (mA) |
VCC (Single) (V) |
TON (ns) |
TOFF (ns) |
Charge Injection (pC) |
Drain Capacitance |
Supply Voltage Vcc Range |
Dual Supply Range (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
Single 8-Channel/Differential 4-Channel, CMOS Analog Multiplexers | 8 | MUX | 1 x 8:1 | 40 | 1 | 3 | 0.2 | 5 - 34 | 115 | 105 | 20 | 37 pF | 5 to 34, ±5 to ±20 | Standard | 16 | CERDIP, PDIP, SOICN, TSSOP | 2.157 |