The integration of IDT to Renesas provides optimal memory portfolios for our customers. With four decades of SRAM experience, Renesas offers a broad line of low-power, high-speed, industry-standard SRAMs that provide high reliability, stable supply, and long-lifetime support in the industrial and communications markets.
Renesas offers asynchronous SRAM, synchronous SRAM, as well as ZBT™, Renesas' zero bus turnaround product. ZBT was designed to target networking applications that can benefit from the elimination of wait states during write/read transitions. Renesas also supports several mature device types in military grade for the defense market.
Renesas SRAM memory product offerings include:
Static Random Access Memory, or SRAM, is a type of semiconductor memory that uses bistable latching circuitry to store each bit. The term static differentiates it from dynamic RAM (DRAM) which must be periodically refreshed. SRAM memory exhibits data remanence, but it is still volatile in the conventional sense that data is eventually lost when the memory is not powered. Synchronous SRAM is faster than asynchronous SRAM and requires a clock signal to validate its control signals, enabling the cache to run in step with the CPU.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
5.0V 8K x 8 Asynchronous Static RAM | Asynchronous SRAMs | -55 to 125°C | CDIP | 28 | 37.2 x 15.24 x 2.67 | 25.49 |
5.0V 2K x 8 Asynchronous Static RAM | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | SOIC | 24 | 15.4 x 7.6 x 2.34 | 4.552 |
5.0V 64K x 16 Asynchronous Static RAM | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | TSOP | 44 | 18.41 x 10.16 x 1.0 | 2.503 |
5.0V 128K x 8 Asynchronous Static RAM with Corner Power & Ground Pinout | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | SOJ | 32 | 21.95 x 7.6 x 2.67 | 2.629 |
5.0V 32K x 8 Asynchronous Static RAM | Asynchronous SRAMs | -55 to 125°C | CDIP | 28 | 37.2 x 15.24 x 2.67 | 30.39 |
5.0V 8K x 8 Asynchronous Static RAM | Asynchronous SRAMs | -55 to 125°C | CDIP | 28 | 37.2 x 15.24 x 2.67 | 26.98 |
2.5V 512K X 36 ZBT Synchronous 2.5V I/O PipeLine SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 21.67 |
2.5V 1M X 18 ZBT Synchronous 2.5V I/O PipeLine SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 17.89 |
2.5V 1M x 18 ZBT Synchronous 2.5V I/O Flow-through SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 33.15 |
3.3V 64K x 16 Bit Asynchronous Static RAM | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | CABGA, TSOP | 44, 48 | 7.0 x 7.0 x 1.4, 18.41 x 10.16 x 1.0 | 1.972 |
3.3V 128K x 8 Asynchronous Static RAM Center Power & Ground Pinout | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | SOJ | 32 | 21.95 x 7.6 x 2.67 | 2.284 |
3.3V 128Kx36 ZBT Synchronous PipeLined SRAM with 2.5V I/O | Zero Bus Turnaround (ZBT) | 0 to 70°C | PBGA | 119 | 14.0 x 22.0 x 2.15 | 9.136 |
3.3V 128K x 36 Synchronous PipeLined Burst SRAM with 2.5V I/O | Synchronous Burst | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 9.472 |
3.3V 128Kx36 ZBT Synchronous PipeLined SRAM with 3.3V I/O | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | CABGA, PBGA | 119, 165 | 14.0 x 22.0 x 2.15, 15.0 x 13.0 x 1.2 | 7.789 |
3.3V 128Kx36 ZBT Synchronous Flow-Through SRAM with 3.3V I/O | Zero Bus Turnaround (ZBT) | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | |
3.3V 256K x 18 ZBT Synchronous PipeLined SRAM w/3.3V I/O | Zero Bus Turnaround (ZBT) | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 9.034 |
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O | Synchronous Burst | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 6.471 |
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O | Synchronous Burst | -40 to 85°C, 0 to 70°C | CABGA, PBGA, TQFP | 100, 119, 165 | 14.0 x 22.0 x 2.15, 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 5.662 |
3.3V 128K x 36 Synchronous Flow-Through SRAM w/3.3V I/O | Synchronous Burst | -40 to 85°C, 0 to 70°C | CABGA, PBGA, TQFP | 100, 119, 165 | 14.0 x 22.0 x 2.15, 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 7.668 |
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O | Synchronous Burst | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 7.263 |
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O | Synchronous Burst | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 7.263 |
3.3V 256K x 16 Asynchronous Static RAM Center Pwr & Gnd Pinout | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | CABGA, TSOP | 44, 48 | 9.0 x 9.0 x 1.2, 18.41 x 10.16 x 1.0 | 6.493 |
3.3V 512K x 8 Asynchronous Static RAM Center Pwr & Gnd Pinout | Asynchronous SRAMs | -40 to 85°C, 0 to 70°C | TSOP | 44 | 18.41 x 10.16 x 1.0 | 6.793 |
3.3V 128K x 36 ZBT Synchronous PipeLined SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 9.932 |
3.3V 128K x 36 ZBT Synchronous Flow-Through SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 6.421 |
3.3V 256K X 36 ZBT Synchronous 3.3V I/O PipeLined SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | CABGA, TQFP | 100, 165 | 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 9.103 |
3.3V 256K x 36 ZBT Synchronous 3.3V I/O Flowthrough SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | CABGA, PBGA, TQFP | 100, 119, 165 | 14.0 x 22.0 x 2.15, 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 13.98 |
3.3V 512K x 18 ZBT Synchronous 3.3V I/O PipeLined SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | CABGA, TQFP | 100, 165 | 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 11.06 |
3.3V 512K x 18 ZBT Synchronous 3.3V I/O Flowthrough SRAM | Zero Bus Turnaround (ZBT) | -40 to 85°C, 0 to 70°C | CABGA, TQFP | 100, 165 | 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 21.77 |
3.3V 256K x 36 Synchronous 2.5V I/O PipeLined SRAM | Synchronous Burst | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 23.1 |
3.3V 256K x 36 Synchronous 3.3V I/O PipeLined SRAM | Synchronous Burst | -40 to 85°C, 0 to 70°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 23.1 |
3.3V 256K x 36 Synchronous 3.3V I/O Flowthrough SRAM | Synchronous Burst | -40 to 85°C, 0 to 70°C | CABGA, TQFP | 100, 165 | 15.0 x 13.0 x 1.2, 20.0 x 14.0 x 1.4 | 13.36 |
3.3V 512K x 18 Synchronous 3.3V I/O PipeLined SRAM | Synchronous Burst | -40 to 85°C | CABGA | 165 | 15.0 x 13.0 x 1.2 | 24.46 |
3.3V 512K x 18 Synchronous 3.3V I/O Flowthrough SRAM | Synchronous Burst | -40 to 85°C, 0 to 70°C | CABGA | 165 | 15.0 x 13.0 x 1.2 | 22.37 |
1Mb Advanced LPSRAM (128k word x 8bit) | Low Power SRAMs | -40 to 85°C | SOP(32), TSOP(32), sTSOP(32) | 32 | 12 x 8 x 1.2, 21 x 11 x 3.05 | 2.195 |
4Mb Advanced LPSRAM (512-kword × 8-bit) | Low Power SRAMs | -40 to 85°C | SOP(32), TSOP(32) | 32 | 21 x 10 x 1.2, 21 x 11 x 3.05 | 3.129 |
256Kb Advanced LPSRAM (32k word x 8bit) | Low Power SRAMs | -40 to 85°C | SOP(28), TSOP(28) | 28 | 12 x 8 x 1.2, 18 x 8 x 2.4 | 1.605 |
1Mb Advanced LPSRAM (128k word x 8bit) | Low Power SRAMs | -40 to 85°C | SOP(32), TSOP(32), sTSOP(32) | 32 | 12 x 8 x 1.2, 21 x 11 x 3.05 | 2.195 |
2Mb Advanced LPSRAM (256k word x 8bit) | Low Power SRAMs | -40 to 85°C | sTSOP(32) | 32 | 12 x 8 x 1.2 | 2.195 |
2Mb Advanced LPSRAM (128k word x 16bit) | Low Power SRAMs | -40 to 85°C | TSOP(44) | 44 | 18 x 10 x 1.2 | 2.195 |
256Kb Advanced LPSRAM (32k word x 8bit) | Low Power SRAMs | -40 to 85°C | SOP(28), TSOP(28) | 28 | 12 x 8 x 1.2, 18 x 8 x 2.4 | 1.605 |
Wide Temperature Range Version 4M High-speed SRAM (512-kword × 8-bit) | Asynchronous SRAMs | SOJ | 36 | 23 x 10 x 3.55 | 4.99 | |
4M High-speed SRAM (512-kword × 8-bit) | Asynchronous SRAMs | SOJ | 36 | 23 x 10 x 3.55 | 4.99 | |
Wide Temperature Range Version 4M High-speed SRAM (256-kword × 16-bit) | Asynchronous SRAMs | SOJ, TSOP(44) | 44 | 18 x 10 x 1.2, 28 x 10 x 3.55 | 4.09 | |
4M High-speed SRAM (256-kword × 16-bit) | Asynchronous SRAMs | SOJ, TSOP(44) | 44 | 18 x 10 x 1.2, 28 x 10 x 3.55 | 4.09 | |
Wide Temperature Range Version 4M High-speed SRAM (512-kword × 8-bit) | Asynchronous SRAMs | SOJ | 36 | 23 x 10 x 3.55 | 4.99 | |
4M High-speed SRAM (512-kword × 8-bit) | Asynchronous SRAMs | SOJ | 36 | 23 x 10 x 3.55 | 4.99 | |
Wide Temperature Range Version 4M High-speed SRAM (256-kword × 16-bit) | Asynchronous SRAMs | SOJ, TSOP(44) | 44 | 18 x 10 x 1.2, 28 x 10 x 3.55 | 4.463 | |
4M High-speed SRAM (256-kword × 16-bit) | Asynchronous SRAMs | SOJ, TSOP(44) | 44 | 18 x 10 x 1.2, 28 x 10 x 3.55 | 4.463 | |
4Mb Advanced LPSRAM (512-kword × 8-bit) | Low Power SRAMs | -40 to 85°C | SOP(32), TSOP(32), sTSOP(32) | 32 | 12 x 8 x 1.2, 21 x 10 x 1.2, 21 x 11 x 3.05 | 3.292 |
|
|
|
---|---|---|
Type | Title | Date |
Overview | PDF 1.11 MB 日本語 | |
Guide | PDF 471 KB 日本語 | |
Brochure | PDF 4.06 MB 日本語 | |
Overview | PDF 603 KB | |
Overview | PDF 3.89 MB | |
Overview | PDF 2.56 MB | |
Guide | PDF 54 KB | |
7 items
|