Image
The Renesas low-voltage CMOS (LVC) logic family is comprised of high-performance bus interface components intended for low-voltage applications. These devices are fully compatible with industry-standard components with similar designations and are specified for both 3.3V and 2.5V operation. The low-voltage CMOS components are built for 5V tolerance and hot insertion applications. These devices have no clamp diodes to VDD on either inputs or outputs, making the interface tolerant to voltages higher than VDD. Renesas offers low-voltage CMOS data buffers, drivers, latches, bus transceivers, and flip-flops.
The low-voltage CMOS family has three basic options available: high drive, balanced drive and bus-hold.