Renesas provides a broad portfolio of resistive and capacitive sensor signal conditioners (SSCs) that make it easy for our customers to build best-in-class sensor solutions. These integrated, high precision, reliable and robust signal conditioning circuits for sensors can operate in demanding industrial, automotive, and consumer environments with long-term stability. Supported by decades of industry experience, advanced software and evaluation tools, our SSCs can lower total system cost and reduce time to market.
Renesas' portfolio of resistive and capacitive sensor signal conditioners is ideal for industrial applications (such as humidity sensors, flow sensors, pressure sensors, level sensors, etc.), allowing for high-precision signal processing, in both system diagnostics and high-resolution output up to 24 bits.
Our best-in-class automotive sensor signal conditioning (SSC) ICs are optimized to withstand harsh automotive environments that require low supply current to reduce power consumption (critical for PHEV, BEV and FCEV vehicles), and provide excellent electromagnetic compatibility and ESD protection. These SSCs products offer digital compensation of inherent sensor offset, sensitivity, temperature drift, and nonlinearity covering a wide operational temperature range according to the AEC-Q100 standard (–40 °C to +150 °C).
Renesas' SSCs are compatible with multiple pressure sensor types, such as piezoresistive MEMS, ceramic and strain gauge for correct measurement of absolute, gauge/barometric and differential pressure. Our SSCs also support high-temperature sensing using thermocouples.
Function |
Automotive Qual. |
Supply Voltage (V) |
Input Type |
Interface |
Adj. Analog Gain |
Resolution (bits) |
Sample Rate Max (KHz) |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
Enhanced 24-Bit Sensor Signal Conditioner with Analog and Digital Output | Resistive SSC | No | 2.7 - 5.5 | Single-bridge | Absolute Voltage, Alarm, Current Loop, I2C, OWI, Ratiometric Voltage, SPI | 1.32 - 540 | 24 | 2.91 | -40 to 125°C | 3.162 |
Dual Channel 24-Bit Resistive Sensor Signal Conditioner with Analog and Digital Output | Resistive SSC | No | 1.8 - 48 | Dual-bridge | 2xPDM, 2xPWM, Absolute Voltage, Alarm, Current Loop, I2C, OWI and more... |
1.32 - 540 | 24 | 2.91 | -40 to 85°C, -40 to 125°C | 3.613 |
Photoelectric Smoke Detector AFE IC | Photoelectric AFE | No | 9, 3 - 5 | GPIO, SPI | 2 - 160 | 10 | 100 | |||
Automotive Sensor Signal Conditioner with Analog Output | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Analog Voltage, ZACwire™ (OWI) | 3 - 912 | 18 | 10 | -40 to 150°C | 1.767 |
Automotive Sensor Signal Conditioner with Analog Output (SOIC-08) | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Analog Voltage, ZACwire™ (OWI) | 3 - 912 | 18 | 10 | -40 to 150°C | 1.598 |
Automotive Sensor Signal Conditioner with Analog Output (ASIL-B according to ISO26262) | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Analog Voltage, ZACwire™ (OWI) | 3 - 912 | 18 | 10 | -40 to 150°C | 1.767 |
Programmable Mixed-Signal Matrix with In-System Programmability and Advanced Analog Features | Photoelectric AFE, Resistive SSC, Thermocouple SSC | No | 2.4 - 5.5 | Single-bridge | Absolute Voltage, GPIO, I2C, Switch Output | 0 - 1000 | 10 | 25 | -40 to +85 | |
Resistive Sensor Signal Conditioner with Analog Output | Resistive SSC | No | 2.7 - 30 | Single-bridge | Absolute Voltage, Ratiometric Voltage, ZACwire™ | 6, 12, 24, 48 | 14 | 1 | -40 to 85°C, -50 to 150°C | 2.998 |
Resistive Sensor Signal Conditioner with Digital Output | Resistive SSC | No | 2.7 - 5.5 | Single-bridge | I2C, SPI | 1.5, 3, 6, 12, 24, 48, 96, 192 | 14 | 2 | -40 to 85°C, -40 to 125°C | 2.814 |
Resistive Sensor Signal Conditioner with Analog Output and Diagnostic Features | Resistive SSC | No | 2.7 - 30 | Single-bridge | Absolute Voltage, Ratiometric Voltage, ZACwire™ | 6, 24, 48, 96 | 14 | 1 | -25 to 85°C, -40 to 125°C, -50 to 150°C | 3.736 |
Advanced Differential Sensor Signal Conditioner with Multiple Output Options | Resistive SSC | No | 2.7 - 40 | Single-bridge | Absolute Voltage, I2C, Ratiometric Voltage, SPI, Two Alarms and more... |
3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 15 | 3.9 | -25 to 85°C, -40 to 125°C, -40 to 150°C | 5.181 |
Automotive Sensor Signal Conditioner | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Voltage, ZACwire™ | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 16 | 7.8 | -40 to 125°C, -40 to 150°C | 5.62 |
Low Power, High Resolution 16-Bit Sensor Signal Conditioner | Resistive SSC | No | 1.8 - 3.6 | Single-bridge | I2C, SPI | 13.2 - 72 | 16 | 0.18 | -40 to 85°C | |
Versatile, High Resolution 18-Bit Sensor Signal Conditioner | Resistive SSC | No | 1.68 - 3.6 | Single-bridge | I2C, SPI | 6.6 - 216 | 18 | 2.3 | -40 to 125°C | |
Low Power, High Resolution 16-Bit Sensor Signal Conditioner | Resistive SSC | No | 1.8 - 3.6 | Single-bridge | I2C, SPI | 13.2 - 72 | 16 | 0.18 | -40 to 85°C | |
Low-Power, High-Resolution 16-Bit Sensor Signal Conditioner | Resistive SSC | No | 1.7 - 3.6 | Single-bridge | I2C, SPI | 13.2 - 72 | 16 | 0.18 | -40 to 85°C | |
Low-Power, High-Resolution 16-Bit Sensor Signal Conditioner | Resistive SSC | No | 1.8 - 3.6 | Single-bridge | I2C, SPI | 13.2 - 72 | 16 | 0.33 | -40 to 85°C | |
Capacitive Sensor Signal Conditioner with Digital Output | Capacitive SSC | No | 2.3 - 5.5 | Single-capacitor | I2C, PDM, SPI, Two Alarms | 2 - 8, 8 - 32, 32 - 130 | 14 | 1 | -40 to 85°C, -40 to 125°C | 3.189 |
Automotive Sensor Signal Conditioner for Ceramic Sensor Applications | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Voltage, ZACwire™ | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 16 | 7.8 | -40 to 125°C, -40 to 150°C | 5.068 |
Automotive Sensor Signal Conditioner with Dual Analog Output | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | Dual Analog Out, I2C, Ratiometric Voltage, ZACwire™ | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 14 | 2 | -40 to 125°C, -40 to 150°C | |
Automotive Sensor Signal Conditioner with LIN and PWM Interface | Resistive SSC | Yes | 7 - 18 | Single-bridge | LIN, PWM | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 14 | 0.43 | -40 to 125°C, -40 to 150°C | 4.431 |
High-End 18-Bit Sensor Signal Conditioner | Resistive SSC | No | 1.68 - 3.6 | Single-bridge | I2C, SPI | 6.6 - 216 | 18 | 0.27 | -40 to 85°C | |
High-End 24-Bit Sensor Signal Conditioner IC | Resistive SSC | No | 1.68 - 3.6 | Single-bridge | I2C, SPI | 6.6 - 216 | 24 | 1.1 | -40 to 85°C | 3.295 |
Low Power High Resolution Capacitive Sensor Signal Conditioner | Capacitive SSC | No | 1.68 - 3.6 | Single-capacitor | Alarm, I2C, PDM | 0 - 30 | 18 | 0.55 | -40 to 85°C, -40 to 125°C, 0 to 70°C | 4.115 |
High-End 24-Bit Sensor Signal Conditioner with Analog and Digital Output | Resistive SSC | No | 2.7 - 5.5 | Single-bridge | Absolute Voltage, Alarm, Current Loop, I2C, OWI, Ratiometric Voltage, SPI | 1.32 - 540 | 24 | 2.91 | -40 to 85°C, -40 to 125°C | 3.387 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with integrated LIN PHY | Resistive SSC | Yes | 7 - 18 | Single-bridge | LIN | 1 - 200 | 14 | 3.605 | ||
Automotive Sensor Signal Conditioner with Analog Output | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Voltage, Switch Output, ZACwire™ | 1 - 200 | 18 | 2.8, 3.4 | -40 to 150°C | 2.248 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output | Resistive SSC | Yes | 4.75 - 5.25 | Single-bridge | I2C, SENT | 2.1 - 200 | 18 | 1.33 | -40 to 150°C | 2.35 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output – Extended Temperature Measurements | Resistive SSC | Yes | 4.75 - 5.25 | NTC, Single-bridge | I2C, SENT 3.0, ZACwire™ | 1 - 200 | 18 | 1.56 | -40 to 150°C | |
Automotive Sensor Signal Conditioner for Dual Resistive Bridges with SENT | Resistive SSC | Yes | 4.75 - 5.25 | Dual-bridge | I2C, SENT, ZACwire™ | 2.1 - 200 | 18 | 0.9 | -40 to 150°C | |
Automotive Sensor Signal Conditioner with SENT or I2C Output | Resistive SSC | Yes | 4.75 - 5.25 | Single-bridge | I2C, SENT | 2.1 - 200 | 14 | 0.66 | -40 to 150°C | 2.812 |
Automotive Sensor Signal Conditioner for Thermocouples with SENT Output | Thermocouple SSC | Yes | 4.5 - 5.5 | Dual-thermocouple | I2C, SENT, ZACwire™ | 12.6 | 14 | 0.33 | -40 to 150°C | |
xMR Sensor Signal Conditioner | Magnetoresistive SSC | Yes | 4.5 - 5.5 | Dual-bridge | Ratiometric Voltage | 18 - 36 | 12 | 3.13 | -40 to 160°C |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 3.43 MB 日本語 | |
White Paper | PDF 385 KB | |
Overview | PDF 2.92 MB 日本語 | |
3 items
|
Renesas’ ZSSC3241 is a powerful Sensor Signal Conditioner (SSC) with analog and digital output, on-chip diagnostics, industrial voltage range and an embedded DSP core. The solution targets high-end applications such as industrial, medical, and consumer sensing for a wide variety of sensor platform designs.
|
Flexible Interface of the ZSSC3241 Enables Bridge as Temperature Sensor | Blog Post | May 24, 2023 |
|
A Paradigm Shift in Automotive Pressure Sensing | Blog Post | Sep 25, 2022 |
|
ZSSC3281: A Quantum Leap in Sensor Signal Conditioning | Blog Post | Jun 22, 2022 |
|
Flexible Input/Output Configuration with the New ZSSC3240 | Blog Post | Jul 7, 2020 |
|
Enhancing HVAC for Safety, Comfort and Vehicle Driving Range | Blog Post | Jul 3, 2020 |
|
Sensor Signal Conditioning for an Analog World | Blog Post | May 8, 2020 |
|
Sensing Technologies for a Data-Driven World | Blog Post | Nov 21, 2019 |
|
Intelligent Sensors for Intelligent Systems | Blog Post | Jan 9, 2018 |
|
Do-It-Yourself Sensor Signal Conditioning | Blog Post | Dec 20, 2017 |