画像
RenesasのWAN(広域ネットワーク)向けPLLは、PDH、SONET/SDH、TDMに対応した機器/インタフェースの同期の実現に向けて設計されています。各製品は、SEC(SDH Equipment Clock)に関するITU-T勧告に準拠するとともに、Stratum 3/4E/4やSONETの最小クロックに対するTelcordiaとATIS/ANSIの要件も満足しています。Renesas社のWAN向けPLLは、選択可能なループ・フィルタ、ホールドオーバー、ヒットレス・リファレンス・スイッチング、位相スロープ制限、クロックの冗長構成などの機能を提供します。
アプリケーション |
Clock Support |
Channels (#) |
Advanced Features |
Inputs (#) |
Diff. Inputs |
Input Freq Range Type |
Output Freq Range Type |
Phase Jitter Typ RMS (ps) |
Outputs (#) |
Diff. Outputs |
Pkg. Type |
Lead Count (#) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
FemtoClock™ NGユニバーサル周波数トランスレータ | Jitter Attenuator, Port Synchronizer | 1 | External Feedback, Fractional-N PLL, OTP and more... |
2 | 2 | DS1, E1, Ethernet, OTN, SONET/SDH, TDM | 10GBASE-R, 100BASE-T, 1000BASE-T/X, DS1, DS2, DS3, E1, E3 and more... |
0.2 | 4 | 4 | VFQFPN | 40 | 5.618 | |
FemtoClock™ NGユニバーサル周波数トランスレータ | Jitter Attenuator, Port Synchronizer | 1 | External Feedback, Fractional-N PLL, OTP and more... |
2 | 2 | DS1, E1, Ethernet, OTN, SONET/SDH, TDM | 10GBASE-R, 100BASE-T, 1000BASE-T/X, DS1, DS2, DS3, E1, E3 and more... |
0.35 | 4 | 4 | VFQFPN | 40 | 5.63 | |
FemtoClock™ NG Universal Frequency Translator | Jitter Attenuator, Port Synchronizer | 1 | External Feedback, Fractional-N PLL, OTP and more... |
2 | 2 | DS1, E1, Ethernet, OTN, SONET/SDH, TDM | 10GBASE-R, 100BASE-T, 1000BASE-T/X, DS1, DS2, DS3, E1, E3 and more... |
0.276 | 4 | 4 | VFQFPN | 40 | 5.365 | |
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | Jitter Attenuator, Port Synchronizer | 2 | External Feedback, Fractional-N PLL and more... |
2 | 4 | DS1, E1, Ethernet, OTN, SONET/SDH, TDM | 10GBASE-R, 100BASE-T, 1000BASE-T/X, DS1, DS2, DS3, E1, E3 and more... |
0.28 | 8 | 8 | VFQFPN | 56 | 8.803 | |
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out) | Jitter Attenuator, Port Synchronizer | 2 | External Feedback, Fractional-N PLL and more... |
4 | 4 | DS1, E1, Ethernet, OTN, SONET/SDH, TDM | 10GBASE-R, 100BASE-T, 1000BASE-T/X, DS1, DS2, DS3, E1, E3 and more... |
0.28 | 8 | 8 | VFQFPN | 72 | 11.23 | |
FemtoClock™ NGユニバーサル周波数トランスレータ(2入力/2-PLL/8出力) | Jitter Attenuator, Port Synchronizer | 2 | External Feedback, Fractional-N PLL and more... |
2 | 2 | DS1, E1, Ethernet, OTN, SONET/SDH, TDM | 10GBASE-R, 100BASE-T, 1000BASE-T/X, DS1, DS2, DS3, E1, E3 and more... |
0.28 | 8 | 8 | VFQFPN | 56 | 11.46 | |
FemtoClock™ NG 12-Output Clock Generator | Clock Generator | 1 | 12-Output Clock Generator with Four Dividers, Programmable Clock | 2 | 2 | 0.095 | 12 | 11 | VFQFPN | 64 | ||||
FemtoClock™ NG 12-Output Clock Generator | Clock Generator | 1 | 12-Output Clock Generator with Four Dividers, Programmable Clock | 2 | 2 | 0.089 | 12 | 11 | VFQFPN | 64 | 20.47 | |||
FemtoClock™ NG 12出力クロックジェネレータ | Clock Generator | 1 | 12-Output Clock Generator with Four Dividers, Programmable Clock | 2 | 2 | 0.08 | 12 | 11 | VFQFPN | 64 | ||||
FemtoClock™ 2 Clock Generator | Clock Generator | 1 | 4-Output Clock Generator | 2 | 1 | 0.079 | 4 | 4 | VFQFPN | 24 | 8.791 | |||
FemtoClock™ 2 Clock Generator | Clock Generator | 1 | 4-Output Clock Generator | 0 | 0 | 0.079 | 4 | 4 | VFQFPN | 28 | 9.005 | |||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | Clock Generator, Jitter Attenuator | 1 | 4-Output Jitter Attenuator or Clock Generator | 3 | 1 | 0.079 | 4 | 4 | VFQFPN | 24 | 15 | |||
FemtoClock 2 Jitter Attenuator or Clock Generator | 8-Output Jitter Attenuator and Clock Generator | 3 | 0.067 | 8 | 8 | VFQFPN | 48 | |||||||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | Clock Generator, Jitter Attenuator | 1 | 4-Output Jitter Attenuator or Clock Generator | 3 | 1 | 0.079 | 4 | 4 | VFQFPN | 28 |