Area Where Lead is to be Eliminated

Lead will be eliminated from two general areas according to the package type: the external surface treatment of the lead, and the solder balls of BGAs.

Pb is eliminated from the surface finish of leads of a surface-mount type package

Surface-mount type (lead type)

Pb is eliminated from the solder balls of BGA packages

Surface-mount type (BGA type)

Pb is eliminated from the surface finish of leads of a through-hole type package

Through-hole type (lead type)

Pb is eliminated from the surface finish of leads of a surface-mount type package

Surface-mount type (non-lead type)n

Lead-Free Specification of Package Leads

panorama_fish_eye: Lead-free specification

Surface-mount type (SMD)

Package Lead-free specification
Name Appearance Sn-Bi plating Sn plating Sn-Cu plating Ni/Pd/Au plating Sn-Cu dip Sn-Ag-Cu balls Ni/Au plating Au plating
IC, LSI QFP
TQFP
LQFP
HQFP
QFP Package panorama_fish_eye panorama_fish_eye panorama_fish_eye panorama_fish_eye      
SOP TSOP (1)
TSOP (2)
TSSOP
HSOP
SOP Package panorama_fish_eye panorama_fish_eye panorama_fish_eye panorama_fish_eye        
SOJ
QFJ
SOJ Package panorama_fish_eye   panorama_fish_eye          
QFN panorama_fish_eye panorama_fish_eye panorama_fish_eye panorama_fish_eye        
BGA
TFBGA
HBGA
BGA Package           panorama_fish_eye    
LGA LGA Package             panorama_fish_eye  
Discrete Mini-mold Mini-mold Package panorama_fish_eye panorama_fish_eye            
UPAK
DPAK(S)
LDPAK(S)
MPAK
UPAK Package panorama_fish_eye              
LFPAK
WPAK
LFPAK Package   panorama_fish_eye   panorama_fish_eye        
URP
UFP
LFPAK Package panorama_fish_eye              
Module type (MCM)
Ceramic type package
Module PackageCeramic Package               panorama_fish_eye
Hollow plastic mold Hollow plastic mold package             panorama_fish_eye  

Through-hole type (THD)

Package Lead-free specification
Name Appearance Sn-Bi plating Sn plating Sn-Cu plating Ni/Pd/Au plating Sn-Cu dip Sn-Ag-Cu dip
IC, LSI DIP
SDIP
DIP Package panorama_fish_eye panorama_fish_eye panorama_fish_eye panorama_fish_eye panorama_fish_eye  
ZIP ZIP Package panorama_fish_eye   panorama_fish_eye      
Discrete Radial type (transistors) Radial Package panorama_fish_eye panorama_fish_eye       panorama_fish_eye
TO-92
TO-220
TO-3P
TO Package         panorama_fish_eye panorama_fish_eye
TO-251
TO-262
TO251 Package panorama_fish_eye panorama_fish_eye        
TO-3PFM
DPAK(L)
LDPAK(L)
DPAK Package panorama_fish_eye          
DO-35
MHD
DO35 Package         panorama_fish_eye  

Related Information

EU RoHS Identification on Packaging Label (subject to variations based on the shipment site)

RoHS-compliant products can be identified by the packaging label.
"Pb-Free T." is shown on the label inside the box.
"Pb-Free T." is JEITA Standard Marking and stands for Pb-Free Terminals.
Legacy Intersil products comply with JEDEC J-STD-609 standard for RoHS compliance labeling.

Pb-Free T. is marked on product packing label

Pb-Free T. is marked on product packing label

Pb-Free T. is marked on product packing label