Title | Type | Description | Company |
---|---|---|---|
I2C Serial EEPROM Driver | Serial Memory | Device Drivers for I2C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series | Renesas |
SPI Serial EEPROM Driver | Serial Memory | Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series | Renesas |
QE for USB: A Dedicated Tool for USB [Technical Preview Edition] | Solution Toolkit | Debugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78] | Renesas |
USB Drivers | USB | Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP | Renesas |
C Compiler Package for the RL78 and 78K Families | Compiler/Assembler | C Compiler Package for the RL78 and 78K Families [IDE: CS+] | Renesas |
Code Generator Plug-in | Code Generator | Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX] | Renesas |
IECUBE for RL78 Family | Emulator | Full-spec emulator for RL78 MCUs. High-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance. | Renesas |
E1 emulator [R0E000010KCE00] (Discontinued product) | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C] | Renesas |
E1 Emulator (With Programming Function) (Discontinued product) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
FFT Library | DSP / FFT | Fast Fourier Transform (FFT) Library | Renesas |
RI78V4 V2 Real-time OS for RL78 Family | ITRON OS | μITRON Specification real-time OS for RL78 Family [Required IDE : CS+] |
Renesas |
FAT File System [M3S-TFAT-Tiny] for the RL78 Family | File System | FAT file system for RL78 Family | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages | IDE and Coding Tool | Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE. | Renesas |
AP4, Applilet | Code Generator | Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K) | Renesas |
E20 Emulator (With Programming Function) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
RI78V4 V1 Real-time OS for RL78 Family and 78K0R | ITRON OS | μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+] | Renesas |
IAR Embedded Workbench for Renesas RL78 | IDE and Coding Tool | IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications. | IAR Systems |
Simulator for CS+ of RL78 Family, 78K0R and 78K0 | Simulator | Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.) | Renesas |
CS+ Partner OS Aware Debugging Plug-in | Plug-in, OS Aware Debugging, Etc. | Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78] | Renesas |
Crypto Library | Security / Crypto | Robust encode library to ensure security for all types of system developments | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) | Self Programming Library (Flash Library) | Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products | Renesas |
Data Flash Libraries | Self Programming Library (Flash Library) | Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver | Serial Memory | Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory | Renesas |
Simulator for e² studio of RL78 Family | Simulator | Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.) | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement | Solution Toolkit | Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78] | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family | Sound / Voice | Sound playback system for RL78 Family | Renesas |
e² studio - information for RL78 Family | IDE and Coding Tool | Eclipse-based Renesas integrated development environment (IDE). |
Renesas |
C Compiler Package for RL78 Family [CC-RL] | Compiler/Assembler | C Compiler Package for RL78 Family [IDE: CS+, e² studio] | Renesas |
E20 emulator [R0E000200KCT00] | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C] | Renesas |
CS+ | IDE and Coding Tool | Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”) |
Renesas |
E2 emulator [RTE0T00020KCE00000R] | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU] | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] | Emulator | On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU] | Renesas |
E2 Emulator Lite (With Programming Function) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RX, RL78, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
E2 Emulator (With Programming Function) | Programmer (Unit/SW) | On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver] | Renesas |
PG-FP6 | Programmer (Unit/SW) | Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] | Renesas |
Renesas Flash Programmer (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0] | Renesas |