Overview

Description

A feeder terminal unit (FTU) is a device that is used to remotely monitor the voltage, current, active power, and reactive power status of high-voltage power lines. The data is measured and stored in the unit before being uploaded to a central location via either Ethernet, GPRS or PLC.

In the event of any abnormal power directions, the FTU will take immediate action, including disconnecting the power and reporting the error.

System Benefits:

  • Integrated power system solution to simplify customer design
  • High-accuracy humidity sensor
  • MCU provides a direct-access storage device (DSAD), flexible to fulfill customized algorithms
Image

Comparison

Applications