Image
The Renesas advanced low-voltage CMOS (ALVC) logic family is a high-performance bus interface component intended for low-voltage applications. The ALVC family is fully compatible with industry-standard components with similar designations and it is specified for both 3.3V and 2.5V operation. Renesas offers three-state buffers, drivers, latches, and transceivers in 16-bit or 32-bit bus widths.
The Renesas ALVC family has three basic options available: high drive, balanced drive and bus-hold.
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
Output Type |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
3.3V CMOS 16-Bit 3.3V TO 5.0V Level Shifting Transceiver with 3-State Outputs | Transceiver | PAG48, PVG48 | -40 to 85°C | 16 | 3.3 | 3-state | Standard | 1.43 | |
3.3V CMOS 16-Bit Buffer/Driver with 3-State Outputs and Bus-Hold | Buffer/Driver | PAG48 | -40 to 85°C | 16 | 3.3 | 3-state | Standard | 1.47 | |
3.3V CMOS 32-Bit Buffer/Driver with 3-State Outputs and Bus-Hold | Buffer/Driver | BFG96 | -40 to 85°C | 32 | 3.3 | 3-state | Standard | 7.88 | |
3.3V CMOS 32-Bit Bus Transceiver with 3-State Outputs and Bus-Hold | Transceiver | BFG96 | -40 to 85°C | 32 | 3.3 | 3-state | Standard |