Renesas offers dual channel synchronous-buck PWM controllers featuring our Robust Ripple Regulator (R3) technology that deliver truly superior dynamic response to input voltage and output load transients.
Renesas offers dual channel synchronous-buck PWM controllers featuring our Robust Ripple Regulator (R3) technology that deliver truly superior dynamic response to input voltage and output load transients.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Five Easy Steps to Create a Multi-Load Power Solution | – | White Paper | 846 KB | |||
Other | ||||||
TB417: Designing Stable Compensation Networks for Single Phase Voltage Mode Buck Regulators | – | Other | 562 KB |
Outputs (Max) (#) | Phases (Max) | Input Voltage (Min) (V) | Input Voltage (Max) (V) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Bias Voltage Range (V) | VID | Droop | Integrated MOSFET Driver (s) | Parametric Applications | Qualification Level | Lead Count (#) | Pkg. Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | 3 | 2 | 5 | 24 | 0.5 | 1.55 | 4.75 - 5.25 | Yes | Yes | Yes | AMD Dual and Single Plane Processors | Standard | 48 | TQFN |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | 3 | 2 | 5 | 24 | 0.5 | 1.55 | 4.75 - 5.25 | Yes | Yes | Yes | AMD Dual and Single Plane Processors | Standard | 48 | TQFN |