Renesas' digital PMBus power modules integrate a PWM controller, inductor, power MOSFETs, and passive components into one small package making the design of high efficiency, compact and intelligent power supplies easy.
Renesas' digital PMBus power modules integrate a PWM controller, inductor, power MOSFETs, and passive components into one small package making the design of high efficiency, compact and intelligent power supplies easy.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Eliminating Power Supply Design Complexity with Simple Digital Modules | 日本語, 简体中文 | White Paper | 564 KB | |||
Designing High Current and High Power Density POL Converter Applications with Digital Power Modules | – | White Paper | 1.29 MB | |||
Digital Power Module Enables Fast Load Transient POL with Simple Cooling Design | – | White Paper | 598 KB | |||
The Benefits of Using Digital Power Modules | 简体中文 | White Paper | 594 KB |
Type | Date Sort ascending | |
---|---|---|
What is a Power Module? | Page | Apr 8, 2020 |
Simple Digital Power Modules | Page | Apr 2, 2020 |
What is Digital Power? | Page | Apr 2, 2020 |
Input Voltage (Min) (V) | Input Voltage (Max) (V) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Output Current (Max) [Rail 1] (A) | IQ | Switching Frequency Range (Typical) (kHz) | Control Type | Current Sharing | Digital Bus | SYNCH Capability | POR | Tracking | Peak Efficiency (%) | Qualification Level | iSim Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Digital DC/DC PMBus 12A Module | 4.5 | 13.2 | 0.6 | 3.6 | 12 | 20 mA | 400 - 1000 | Digital | Yes | Yes | Yes | Yes | 95 | Standard | ||
Digital DC/DC PMBus 17A Module | 4.5 | 13.2 | 0.6 | 3.6 | 17 | 20 mA | 571 | Digital | Yes | Yes | Yes | Yes | 94 | Standard |