Renesas offers highly integrated system in packages (SIP) that are specifically designed to drive three-phase brushless DC (BLDC) motors commonly used in battery-powered power tools, gardening tools, drones, cordless vacuums, consumer robots, and cleaning robots.
Motor Driver ICs for Consumer and Industrial Applications
The motor control IC is a highly integrated system in package (SIP) that is specifically designed to drive three-phase brushless DC (BLDC) motors. The RAJ3060XX product family is equipped with a high-performance pre-driver, internal regualators and an industry-proven microcontroller "RL78/G1F (flash ROM: 64 kilobytes)". The product familly offers the the ablity to drive BLDC motors safely with comprehensive protection schemes with low power consumption, and its high integration reduces the amount of discrete components by 50% compared to a discrete solution.