Renesas offers RF amplifiers with a variety of gain, noise figure and linearity features, in either differential or single-ended input impedances. The products feature innovative Zero-Distortion™ technology, enabling high output IP3 with very low current consumption – setting them apart from simple gain block amplifiers.
In addition, the RF amplifiers feature built-in broadband baluns to support wide-band applications with differential inputs and outputs. The products are designed for high-reliability operation, using a SiGe amplifier die together with an integrated passive device (IPD) die and proven high-volume QFN packaging.
An RF amplifier (or radio frequency amplifier) is used to amplify high-frequency signals in radio communications equipment. An RF amplifier is typically found in both transmitters and receivers, each with specific requirements for gain, noise figure, and linearity. Offering high-performance, low-power RF amplifiers in both single-ended and differential configurations helps the system designer address a variety of RF transmitter applications with a minimum number of components.
Input Freq (MHz) |
Output Freq Range (MHz) |
Supply Voltage (V) |
Pkg. Type |
Lead Count (#) |
Input IP3 (dBm) |
Gain (dB) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
Dual Path Ultra-Low Noise Amplifier - 0.65GHz to 1.0GHz | 650 - 1000 | 650 - 1000 | 4.75 - 5.25 | VFQFPN | 16 | 18 | 5.072 | |
Dual Path Ultra-Low Noise Amplifier - 1.5GHz to 2.3GHz | 1500 - 2300 | 1500 - 2300 | 4.75 - 5.25 | VFQFPN | 16 | 18.5 | ||
Dual Path Ultra-Low Noise Amplifier - 2.2GHz to 4.2GHz | 2500 - 4200 | 2500 - 4200 | 4.75 - 5.25 | VFQFPN | 16 | 18.5 | 5.072 | |
High-Gain Broadband RF Amplifier 600MHz to 5000MHz | 600 - 4200 | 600 - 4200 | 3.15 - 5.25 | DFN | 8 | 17 | 6.5 | |
Single-ended Input, Differential Output High Gain RF Amplifier | 1400 - 6000 | 1400 - 3200 | 4.75 - 5.25 | VFQFPN | 12 | 32 | 18 | 2.82 |
RF Amplifier 700MHz to 1.1GHz | 700 - 1100 | 700 - 1100 | 4.75 - 5.25 | VFQFPN | 24 | 17.4 | 2.847 | |
RF Amplifier 1700MHz to 2.2GHz | 1700 - 2200 | 1700 - 2200 | 4.75 - 5.25 | VFQFPN | 24 | 20.3 | 2.847 | |
Differential Input, Single-ended Output Amplifier | 600 - 3000 | 600 - 3000 | 4.75 - 5.25 | VFQFPN | 24 | 28.7 | 13.1 | 3.317 |
High Gain, High Linearity, 0.5W RF Driver Amplifier - 2300MHz to 4200MHz | 2300 - 4200 | 2300 - 4200 | 5 | VFQFPN | 16 | 35.5 | ||
Differential Input, Single-ended Output High Gain RF Amplifier | 1400 - 6000 | 1400 - 3200, 3000 - 4200 | 4.75 - 5.25 | VFQFPN | 12 | 35 | 18 | 5.94 |
High Linearity, 0.5W RF Driver Amplifier - 400MHz to 4200MHz | 400 - 4200 | 400 - 4200 | 5 | VFQFPN | 16 | 17 | 5.94 | |
1W High Linearity RF Amplifier 700MHz to 2800MHz | 700 - 2800 | 700 - 2800 | 4.75 - 5.25 | VFQFPN | 20 | 18.5 | ||
High Gain RF Amplifier | 1800 - 5000 | 1800 - 5000 | 3.15 - 5.25 | VFQFPN | 16 | 29.6 | ||
High Gain RF Amplifier 2300MHz to 5000MHz | 2300 - 5000 | 2300 - 5000 | 4.75 - 5.25 | VFQFPN | 16 | 36.5 | 5.252 | |
High Gain RF Amplifier 1.8GHz to 6.4GHz | 1800 - 5000 | 1800 - 5000 | 4.75 - 5.25 | VFQFPN | 16 | 39.5 | 7.13 | |
Dual-Channel Low Noise Amplifier for Ku-Band SATCOM | 10700 - 12750 | 10700 - 12750 | 0.9 - 1 | FCCSP | 23 | 19.5 | 7.512 | |
Dual-Channel Low Noise Amplifier for Ka-Band SATCOM | 17700 - 21200 | 17700 - 21200 | 0.9 - 1 | FCCSP | 23 | 19.5 | 7.512 | |
Dual-Channel Low Noise Amplifier for Ku/CDL-Band | 14000 - 17000 | 14000 - 17000 | 0.9 - 1 | FCCSP | 23 | 19.5 | 7.512 | |
Dual-Channel Low Noise Amplifier for Ku-Band SATCOM | 10700 - 12750 | 10700 - 12750 | 1.1 - 1.3 | FCCSP | 23 | 23 | 24 | |
Dual-Channel Low Noise Amplifier for Ka-Band SATCOM | 17700 - 21200 | 17700 - 21200 | 1.1 - 1.3 | FCCSP | 23 | 22, 23 | 22 |
Watch an overview of how Renesas gets your designs ready for next-generation architectures with industry-leading devices featuring wide frequency range, improved isolation, and a smaller footprint providing a complete RF signal chain for Macro base stations, as well as wireless mobile communication devices and test and measurement equipment.
|
Renesas RF Technology Overview | Blog Post | Sep 2, 2022 |