The ISL71xxxM family of radiation tolerant plastic-package ICs is designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. Fleets of hundreds of small satellites will create mega-constellation networks to deliver broadband Internet links from low Earth orbit (LEO) to every corner of the globe, including rural areas without wireless connectivity access.

Renesas' rad tolerant plastic packaging flow leverages the company's more than 50 years of spaceflight experience developing rad hard (>75krad) and rad tolerant (<75krad) products for extremely harsh environments. The upfront radiation affects characterization and AEC-Q100 automotive-like qualification gives customers the utmost confidence to design Renesas radiation tolerant plastic parts into cost-sensitive small satellites for LEO mission profiles up to five years. The ISL71xxxM are also well suited for high altitude (>40km) avionic systems, launch vehicles that are prone to heavy ions, and medical equipment where radiation is a concern.

Learn more about powering small satellite constellations with rad tolerant plastic ICs

Categories

Rad Tolerant Analog

Analog plastic-package ICs that support the signal chain in small satellites

Rad Tolerant Data Converters

Radiation tolerant analog-to-digital (A/D) converters

Rad Tolerant Digital

Isolators for isolated power supply designs and isolated serial communications interfaces

Rad Tolerant Power

Power management ICs designed to power and support the field of small satellites

Documentation

Type Title Date
Technical Brief PDF 356 KB
Brochure PDF 4.85 MB
White Paper PDF 470 KB 日本語
White Paper PDF 608 KB 日本語
White Paper PDF 684 KB
White Paper PDF 405 KB
White Paper PDF 175 KB
7 items
Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.