Overview

Description

 For a cloud integration systems such as remote monitoring system, fast streaming of camera captured image is required.
 This software package includes device drivers and sample application to realize these system with wireless environment. This sample enables the RZ/A2M family MCUs to be implemented for customers' products.
 This package supports Silex Technology open_in_new SX-SDCAC-2380-SP open_in_new module.
 The SX-SDMAC is an FCC/IC/CE/MIC certified module. Radio Certification may be required.
By adding the SX-SDMAC driver included in this package to your FreeRTOS project, you can easily try the cloud integration functions supported by Amazon Web Services. For details, please refer Getting Started with the Renesas RZ/A2M Evaluation Board Kit ( R01QS0038EJ0103 ) (PDF).

*SX-SDCAC-2830-SP must be purchased separately.

Target Devices

Additional Details

Overview of the Application

RZ/A2M captures images from MIPI camera, converts images to JPEG format, and transmit JPEG image to PC via wireless LAN. PC streams received images.

Image
RZ/A2M SDIO Wi-Fi Package Overview

Operation Environment

Integrated development environment e² studio
Compiler GNU Arm Embedded Toolchain
Supported board RZ/A2M Evaluation Board Kit, GR-MANGO
Emulator J-Link LITE (included with the RZ/A2M Evaluation Board Kit, this J-Link LITE can not be used for any other boards.)
Wi-Fi  module

Silex Technology SX-SDCAC-2830-SP

Buy

Package Information

Software Package Name Latest version Released Features Download

RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.07 (PDF | English, 日本語)

3.07 Sep. 29, 2023 Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module for RZ/A2M Evaluation Board Kit. (*1)
[Supported software]
  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP library
  • Driver: SX-SDMAC, MIPI/VIN, CEU, Timer, UART, I2C, ADC, SDIO, JCU, HyperBus
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.07 (ZIP | English, 日本語)

RZ/A2M Group RZ/A2M SDIO Wi-Fi Package for GR-MANGO V1.05 (PDF | English, 日本語)

1.05 Sep. 29, 2023 Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module for GR-MANGO. (*1)
[Supported software]
  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP library
  • Driver: SX-SDMAC, MIPI/VIN, CEU, Timer, UART, I2C, ADC, SDIO, JCU, HyperBus
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package for GR-MANGO V1.05 (ZIP | English, 日本語)

(*1) If UHS-l mode support is needed for SDIO, please contact us.

This package is based on RZ/A2M Software Package.
Refer RZ/A Software Development Kit page for the other RZ/A2M packages.

RZ/A2M SDIO Wi-Fi Package for IAR C/C++ CompilerTM can be downloaded from RZ/A2M FreeRTOSTM Software Package IAR C/C++ CompilerTM version page.

Target Devices

Family Group
RZ Family RZ/A2M

(Remarks)

FreeRTOSTMis a trademark of Amazon Web Services, Inc.
(Remarks) SX-SDMAC driver is a product of Silex Technology, Inc.. Contact Silex Technology for details about SX-SDMAC.