画像
ルネサスは、1.5V~12Vの入力範囲で正から負への電源電圧の変換を行い、-1.5V~-12Vの相補的出力電圧を得ることができるモノリシックCMOS電圧変換ICを提供しています。
ルネサスのスイッチトキャパシタDC/DCコンバータは、トップレベルの次世代モバイル機器最適化技術を持ち、98%以上の電力効率を実現しています。 これらのコンバータは、PMICとカスケード構成で使用することができ、2Sバッテリシステムの電源調整を効率化し、インダクタベースの降圧構成と比較して、PCB基板の面積と部品の高さを50%未満、高さを1mm未満に削減することができます。
このコンバータファミリは、システム開発者がパワーツリーを変更することなく、1Sシステムから2Sシステムに移行することを可能にします。 スイッチトキャパシタDC/DCコンバータは、単セルリチウム電池の直接充電にも使用でき、配線損失を75%削減し、3AのUSBケーブルで最大6Aの充電を可能にします。
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
IOUT (Max) (mA) |
IS (Typical) |
IS (mA) |
Switching Frequency Range (Typical) (kHz) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
High Current, Inductor-less Power Converter with Power Efficiency Above 98% | N/A | 5 | 10.5 | 0 | 5.5 | 10000 | 500 | Standard | 43 | 43-WLCSP | |||
CMOS Voltage Converters | 2033 12月 | 1.5 | 10 | -1.5 | -10 | 20 | 170 µA | 0.5 | 10 | Standard | 8 | PDIP, SOICN | 0.9959 |
CMOS Voltage Converters | 2033 12月 | 1.5 | 12 | 1.5 | 22.8 | 45 | 80 µA | 0.165 | 10 | Standard | 8 | PDIP, SOICN | 0.9959 |
Super Voltage Converter | 2033 12月 | 1.5 | 12 | 1.5 | 22.8 | 45 | 80 µA | 0.18 | 10 - 35 | Standard | 8 | PDIP, SOICN | 0.9959 |