Renesas MCUs coupled with sensor signal conditioners (SSCs) create a solution that enables faster time-to-market, provides a systems support model, and reduces debug cycles for direct injection system applications.
Direct injection systems, in which a high-pressure fuel pump pressurizes the fuel for injection directly into the cylinder by an injector, provide greater freedom in the injection timing and volume than multi-point injection (MPI) systems. This can be expected to provide improved fuel economy.
As solutions to increasingly complex control requirements such as these, Renesas supplies MCUs that combine high-performance CPUs and low power consumption for engine ECU systems and an extensive lineup of analog and power devices. Sensor signal conditioners (SSCs) coupled with the microcontrollers create a solution that enables faster time-to-market, provides a systems support model, and reduces debug cycles.
Key Features:
- Supports ISO26262-Req. & Automotive-EMC & -Reliability
- Allows for lowest total system cost
- More accurate SSC calibration results with only one pass
- Efficient OWI (One-Wire Interface)-communication @ EoL for low calibration cost

Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Comparator | |||
UPC277/UPC177 | Low power consumption | Select specific device | Select specific device |
Failsafe Switch | |||
UPD166033T1U | 42V/6mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) | Datasheet | Contact Sales |
UPD166034T1U | 42V/8mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) | Datasheet | Contact Sales |
UPD166031AT1U | 42V/10mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) | Datasheet | Contact Sales |
UPD166032T1U | 42V/12mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) | Datasheet | Contact Sales |
Microcontroller (Main) |
|||
RH850/E2UH | MCU for Engine Control 16M ROM, 2048K RAM, 400MHz Operating Frequency | Select specific device | Select specific device |
RH850/E2H | MCU for Engine Control 12M ROM, 1152K RAM, 400MHz Operating Frequency | Select specific device | Select specific device |
RH850/E2M | MCU for Engine Control 8M ROM, 768K RAM, 400MHz Operating Frequency | Select specific device | Select specific device |
RH850/E1M-S2 | MCU for Engine Control 4M ROM, 352K RAM, 240-320MHz Operating Frequency | Select specific device | Select specific device |
RH850/E1L | MCU for Engine Control 2M ROM, 192K RAM, 160-240MHz Operating Frequency | Select specific device | Select specific device |
Microcontroller (Sub) |
|||
RL78/F15 | 8/16-bit Ultra-low Energy MCUs 128K-512K ROM, 10K-32K RAM, 24-32MHz Operating Frequency |
Select specific device | Select specific device |
RL78/F14 | 8/16-bit Ultra-low Energy MCUs 48K-256K ROM, 4K-20K RAM, 24-32MHz Operating Frequency |
Select specific device | Select specific device |
RL78/F13 | 8/16-bit Ultra-low Energy MCUs 16K-128K ROM, 1K-8K RAM, 24-32MHz Operating Frequency |
Select specific device | Select specific device |
Op-amp | |||
READ2351JSP | Full range Input/output, Low power consumption op-amp | Datasheet | Buy / Sample |
READ2352JSP | Full range Input/output, High slew rate op-amp | Datasheet | Buy / Sample |
UPC1251/UPC451 | Low power consumption op-amp | Select specific device | Select specific device |
UPC842/UPC844 | High slew rate op-amp | Select specific device | Select specific device |
Sensor Signal Conditioner | |||
ZSSC41xx Series | Automotive Sensor Signal Conditioner | Select specific device | Select specific device |
Transmission Linear Solenoid Driver | |||
UPD166035GR | 35V/2A/100mΩ, Power SOP 8, Single Channel, High-side Intelligent Power Device (IPD) | Datasheet | Contact Sales |
UPD166036GR | 35V/2A/100mΩ, Power SOP 8, Single Channel, High-side Intelligent Power Device (IPD), Built-in Op-Amp | Datasheet | Contact Sales |