Renesas MCUs coupled with sensor signal conditioners (SSCs) create a solution that enables faster time-to-market, provides a system support model, and reduces debug cycles for gasoline engine system applications.

An engine ECU must provide real-time control in order to realize low fuel consumption. In recent years, new control functions have been added to handle capabilities, such as mechanisms that automatically shut off the engine when the vehicle is stopped and regeneration systems that utilize mechanical energy during deceleration. Other efforts to improve fuel efficiency within the engine itself include use of continuously variable exhaust valve mechanisms and high-volume Exhaust Gas Recirculation (EGR) systems to reduce pumping loss.

As solutions to increasingly complex control requirements such as these, Renesas supplies MCUs that combine high-performance CPUs and low power consumption for engine ECU systems and an extensive lineup of analog and power devices. Sensor signal conditioners (SSCs), coupled with the microcontrollers, create a solution that enables faster time-to-market, provides a system support model, and reduces debug cycles.

Key Features:

  • Supports ISO26262-Req. & Automotive-EMC & -Reliability
  • Allows for lowest total system cost
  • More accurate SSC calibration results with only one pass
  • Efficient OWI (One-Wire Interface)-communication @ EoL for low calibration cost
Image
gasoline-engine-diagram

Related Products

Category Description Featured Document Ordering
       
Comparator      
UPC277/UPC177 Low power consumption Select specific device Select specific device
       
Failsafe Switch      
UPD166033T1U 42V/6mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) Datasheet Contact Sales
UPD166034T1U 42V/8mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) Datasheet Contact Sales
UPD166031AT1U 42V/10mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) Datasheet Contact Sales
UPD166032T1U 42V/12mΩ, TO252-7, Single Channel, High-side Intelligent Power Device (IPD) Datasheet Contact Sales
       
Microcontroller
(Main)
     
RH850/E2UH MCU for Engine Control 16M ROM, 2048K RAM, 400MHz Operating Frequency Select specific device Select specific device
RH850/E2H MCU for Engine Control 12M ROM, 1152K RAM, 400MHz Operating Frequency Select specific device Select specific device
RH850/E2M MCU for Engine Control 8M ROM, 768K RAM, 400MHz Operating Frequency Select specific device Select specific device
RH850/E1M-S2 MCU for Engine Control 4M ROM, 352K RAM, 240-320MHz Operating Frequency Select specific device Select specific device
RH850/E1L MCU for Engine Control 2M ROM, 192K RAM, 160-240MHz Operating Frequency Select specific device Select specific device
       
Microcontroller
(Sub)
     
RL78/F15 8/16-bit Ultra-low Energy MCUs
128K-512K ROM, 10K-32K RAM, 24-32MHz Operating Frequency
Select specific device Select specific device
RL78/F14 8/16-bit Ultra-low Energy MCUs
48K-256K ROM, 4K-20K RAM, 24-32MHz Operating Frequency
Select specific device Select specific device
RL78/F13 8/16-bit Ultra-low Energy MCUs
16K-128K ROM, 1K-8K RAM, 24-32MHz Operating Frequency
Select specific device Select specific device
       
Op-amp      
READ2351JSP Full range Input/output, Low power consumption op-amp Datasheet Buy / Sample
READ2352JSP Full range Input/output, High slew rate op-amp Datasheet Buy / Sample
UPC1251/UPC451 Low power consumption op-amp Select specific device Select specific device
UPC842/UPC844 High slew rate op-amp Select specific device Select specific device
       
Sensor Signal Conditioner      
ZSSC41xx Series Automotive Sensor Signal Conditioner Select specific device Select specific device
       
Transmission Linear Solenoid Driver      
UPD166035GR 35V/2A/100mΩ, Power SOP 8, Single Channel, High-side Intelligent Power Device (IPD) Datasheet Contact Sales
UPD166036GR 35V/2A/100mΩ, Power SOP 8, Single Channel, High-side Intelligent Power Device (IPD), Built-in Op-Amp Datasheet Contact Sales