Renesas sensor solutions enable in-vehicle pressure monitoring (e.g. HVAC or oil applications) and position sensing (e.g. fuel level in a fuel tank). The sensor solutions provide flexible, high accuracy and comprehensive system solutions using sensor signal conditioners (SSC), a buck controller (DC/DC) and microcontrollers (MCU).
System Benefits:
- Integration options for the SSCs with SENT, I2C or integrated LIN interfaces
- User-friendly SSC configuration with existing communication board and GUI
- MCU provides functional safety options, CAN interfaces and rich software options, offloading the main ECU
- An RH850/F1x automotive MCU provides additional functional safety options
Image

Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/F13 | 16-bit MCU with ultra-low power and a wide variety of memory sizes and packages | User's Manual | Contact Sales |
RH850/F1KM-S1 | 32-bit MCU with safety and security features, low power and high-performance calculation power | User's Manual | Contact Sales |
Sensor Signal Conditioner (SSC) | |||
ZSSC4165 | Automotive resistive sensor signal conditioner with SENT output | Datasheet | Buy/Sample |
ZSSC417x | Automotive sensor signal conditioner for thermocouples with SENT output | User's Guide | Buy/Sample |
Buck Controller | |||
ISL78206 | 40V 2.5A buck controller with integrated high-side MOSFET | Datasheet | Buy/Sample |
SSC + LIN PHY | |||
ZSSC4132 | Automotive resistive sensor signal conditioner with LIN interface | Datasheet | Buy/Sample |
ZSSC3170 | Automotive sensor signal conditioner with LIN and PWM interface | Datasheet | Buy/Sample |