Wiper control requires smooth motor control. Renesas offers a broad lineup of compact MCUs with 16-bit CPU cores that deliver high-performance motor control.
Related Products
Microcontrollers
Recommended Product | ROM (Bytes) |
RAM (Bytes) |
Operating Frequency (MHz) |
Package (Pin Count) |
Features |
---|---|---|---|---|---|
RH850/F1KH-D8 | 6144-8192 | 896 | 2x240 | 176-324 | CAN/CAN FD 12ch, LIN, FlexRay 2ch, Ethernet 2ch, ICU *1 |
RH850/F1KM-S4 | 3072-4096 | 384-512 | 240 | 100-272 | CAN/CAN FD 8ch, LIN, FlexRay, Ethernet, ICU *1 |
RH850/F1KM-S1 | 512-1024 | 64-128 | 120 | 48-100 | CAN/CAN FD 6ch, LIN, ICU *1 |
RH850/F1K | 768-2048 | 96-192 | 120 | 100-176 | CAN/CAN FD 6ch, LIN, ICU *1 |
RH850/F1H |
3072-6144 |
320-576 |
2x120 |
176-272 |
CAN 7ch, LIN, FlexRay, Ethernet, ICU *1 |
RH850/F1L |
256-2048 |
32-192 |
96 |
48-176 |
CAN 6ch, LIN, ICU *1 |
RL78/F15 | 128K-512K | 10K-32K | 32 | 48-144 | Motor control timer (Timer RD), CAN 2ch, LIN 3ch, IEBus, ADC, DAC, comparator, 8KB/16KB Data Flash |
RL78/F14 | 48K-256K | 4K-20K | 24-32 | 30-100 | 8K Data Flash, motor control timer, CAN, LIN, 10-bit ADC 31ch, 8-bit DAC, comparator, LVD*2, 150 °C |
RL78/F13 | 16K-128K | 1K-8K | 24-32 | 20-80 | 4K Data Flash, motor control timer, CAN, LIN, 10-bit ADC 20ch, LVD, 150 °C |
*1 ICU: Intelligent Cryptographic Unit
*2 LVD: Low Voltage Detection
Analog/Power Devices
Recommended Product | Features | |||||
---|---|---|---|---|---|---|
Motor Drive MOSFET for Electric Window Lifter, Windscreen Wiper, Electric Sliding Door | NP60N04PDK | 40V/3.95mΩ, TO-263 | ||||
NP90N04VUK | 40V/2.8mΩ, TO-252 | |||||
NP60N04VUK | 40V/3.85mΩ, TO-252 | |||||
NP75N04VUK | 40V/5.7mΩ, TO-252 |