On any street, it is common to see electronic bikes (e-bikes) being used as a mode of transportation. Over the past 10 years, manufacturers have steadily produced more than 20 million e-bikes per year. Because of the high demand, there is a need for complete solutions with high reliability and innovative features, such as new battery management solutions for features like control or electronic locks.
This design uses a combination of advanced MCU, power and BMS devices to provide a complete solution for any kind of e-bike.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
HIP2103 60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO
|
Half-Bridge FET Drivers | Buy / Sample |
RA6T1 120MHz Arm® Cortex®-M4, ASSP of RA6 for Motor Control
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RA6T2 240MHz Arm® Cortex®-M33 TrustZone®, High Real-time Engine for Motor Control
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RA6T3 RA6 Series 200MHz Arm® Cortex®-M33 Motor Control Microcontroller
|
RA Arm® Cortex®-M MCUs | Buy / Sample |
RX23T 32-bit Microcontroller with Floating Point Unit (FPU) Ideal for Controlling a Single Inverter
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
RAJ240100GFP 3 to 10 Series Li-ion Battery Fuel Gauge IC
|
Battery Fuel Gauge ICs | Buy / Sample |
ISL8117 Synchronous Step-Down PWM Controllers
|
Buck Controllers (External FETs) | Buy / Sample |